Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

2153000-1

  • Available in:
  • Asia
AMP-TWIST SL Series Modular Jack, category 6A, shielded F/UTP, 8-position, with dust cover
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia
Portfolio NETCONNECT®
Product Type Modular jack
Product Series SL Series

General Specifications

ANSI/TIA Category 6A
Cable Type Shielded
Color Silver
Conductor Type Solid | Stranded
Outlet Type Standard
Panel Cutout, recommended 14.78 x 20.07 mm (0.58 x 0.79 in)
Termination Tool SL Termination tool
Termination Type IDC
Transmission Standards ISO/IEC 11801 Class EA | ANSI/TIA-568-C.2
Wiring T568A | T568B

Dimensions

Height 20.5 mm | 0.807 in
Width 15.3 mm | 0.602 in
Depth 36.7 mm | 1.445 in
Compatible Cable Diameter, maximum 9 mm | 0.354 in
Compatible Insulated Conductor Diameter, maximum 1.6 mm | 0.063 in
Contact Plating Thickness 1.27 µm
Panel Thickness, recommended 1.6 mm | 0.063 in
Compatible Conductor Gauge, solid 24–22 AWG
Compatible Conductor Gauge, stranded 26–24 AWG

Electrical Specifications

Safety Voltage Rating 150 Vac

Material Specifications

Contact Base Material Beryllium copper
Contact Plating Material Gold
Material Type Polycarbonate

Mechanical Specifications

Plug Insertion Life, minimum 750 times

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Flammability Rating UL 94 V-0

Packaging and Weights

Packaging quantity 12
Packaging Type Tray in box

Product Classification

Regional Availability Asia
Portfolio NETCONNECT®
Product Type Modular jack
Product Series SL Series

General Specifications

ANSI/TIA Category 6A
Cable Type Shielded
Color Silver
Conductor Type Solid | Stranded
Outlet Type Standard
Panel Cutout, recommended 14.78 x 20.07 mm (0.58 x 0.79 in)
Termination Tool SL Termination tool
Termination Type IDC
Transmission Standards ISO/IEC 11801 Class EA | ANSI/TIA-568-C.2
Wiring T568A | T568B

Dimensions

Height 20.5 mm | 0.807 in
Width 15.3 mm | 0.602 in
Depth 36.7 mm | 1.445 in
Compatible Cable Diameter, maximum 9 mm | 0.354 in
Compatible Insulated Conductor Diameter, maximum 1.6 mm | 0.063 in
Contact Plating Thickness 1.27 µm
Panel Thickness, recommended 1.6 mm | 0.063 in
Compatible Conductor Gauge, solid 24–22 AWG
Compatible Conductor Gauge, stranded 26–24 AWG

Electrical Specifications

Safety Voltage Rating 150 Vac

Material Specifications

Contact Base Material Beryllium copper
Contact Plating Material Gold
Material Type Polycarbonate

Mechanical Specifications

Plug Insertion Life, minimum 750 times

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Flammability Rating UL 94 V-0

Packaging and Weights

Packaging quantity 12
Packaging Type Tray in box
Other Ways to Browse