Hub de clientes e parceiros COVID-19 da CommScope Visitar
Produtos
Resultados relacionados
Hub de clientes e parceiros COVID-19 da CommScope Visitar
Modular Plug, 6P/6C, category 3, 24–26 AWG, solid wire
Regional Availability | North America |
Portfolio | NETCONNECT® |
Product Type | Modular plug |
ANSI/TIA Category | 3 |
Cable Type | Flat oval, unshielded |
Conductor Type | Solid |
Interface | RJ12 |
Positions/Loaded Contacts | 6/6 |
Termination Type | IDC |
Compatible Cable Diameter, maximum | 6.61 mm | 0.26 in |
Compatible Cable Diameter, minimum | 2.29 mm | 0.09 in |
Insulation Resistance, minimum | 500 mOhm |
Contact Base Material | Phosphor bronze |
Material Type | Glass filled polycarbonate |
Plug Insertion Life, minimum | 750 times |
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Flammability Rating | UL 94 V-2 |
Packaging quantity | 100 |
Packaging Type | Bag | Box | Carton |
Regional Availability | North America |
Portfolio | NETCONNECT® |
Product Type | Modular plug |
ANSI/TIA Category | 3 |
Cable Type | Flat oval, unshielded |
Conductor Type | Solid |
Interface | RJ12 |
Positions/Loaded Contacts | 6/6 |
Termination Type | IDC |
Compatible Cable Diameter, maximum | 6.61 mm | 0.26 in |
Compatible Cable Diameter, minimum | 2.29 mm | 0.09 in |
Insulation Resistance, minimum | 500 mOhm |
Contact Base Material | Phosphor bronze |
Material Type | Glass filled polycarbonate |
Plug Insertion Life, minimum | 750 times |
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Flammability Rating | UL 94 V-2 |
Packaging quantity | 100 |
Packaging Type | Bag | Box | Carton |