Hub de clientes e parceiros COVID-19 da CommScope Visitar
Produtos
Resultados relacionados
Hub de clientes e parceiros COVID-19 da CommScope Visitar
Modular Plug, 6P/6C, category 3, shielded
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Modular plug |
ANSI/TIA Category | 3 |
Cable Type | Round, shielded |
Conductor Type | Stranded |
Interface | RJ12 |
Positions/Loaded Contacts | 6/6 |
Termination Type | IDC |
Compatible Cable Diameter, maximum | 4.58 mm | 0.18 in |
Compatible Insulated Conductor Diameter, maximum | 0.99 mm | 0.039 in |
Compatible Insulated Conductor Diameter, minimum | 0.74 mm | 0.029 in |
Compatible Conductor Gauge, stranded | 28–26 AWG |
Current Rating, maximum | 0.75 A |
Insulation Resistance, minimum | 500 mOhm |
Safety Voltage Rating | 150 Vac |
Contact Base Material | Phosphor bronze |
Material Type | Glass filled polycarbonate |
Plug Shield Base Material | Copper alloy |
Plug Insertion Life, minimum | 750 times |
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Relative Humidity | Up to 93%, non-condensing |
Flammability Rating | UL 94 V-2 |
Packaging quantity | 500 |
Packaging Type | Bag | Box | Carton |
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Modular plug |
ANSI/TIA Category | 3 |
Cable Type | Round, shielded |
Conductor Type | Stranded |
Interface | RJ12 |
Positions/Loaded Contacts | 6/6 |
Termination Type | IDC |
Compatible Cable Diameter, maximum | 4.58 mm | 0.18 in |
Compatible Insulated Conductor Diameter, maximum | 0.99 mm | 0.039 in |
Compatible Insulated Conductor Diameter, minimum | 0.74 mm | 0.029 in |
Compatible Conductor Gauge, stranded | 28–26 AWG |
Current Rating, maximum | 0.75 A |
Insulation Resistance, minimum | 500 mOhm |
Safety Voltage Rating | 150 Vac |
Contact Base Material | Phosphor bronze |
Material Type | Glass filled polycarbonate |
Plug Shield Base Material | Copper alloy |
Plug Insertion Life, minimum | 750 times |
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Relative Humidity | Up to 93%, non-condensing |
Flammability Rating | UL 94 V-2 |
Packaging quantity | 500 |
Packaging Type | Bag | Box | Carton |