Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

1 Replacement products available
  • 6-555177-2 | MP-66U-LR-5
    Modular Plug, 6P/6C, unshielded, long body, round, 4.96 mm cable jack OD, 6-position, category 3, 500/bag

5-555177-2

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America
Modular Plug, 6P/6C, round, 6-position, category 3, 500 pcs
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio NETCONNECT®
Product Type Modular plug

General Specifications

ANSI/TIA Category 3
Cable Type Round, unshielded
Conductor Type Stranded
Interface RJ12
Positions/Loaded Contacts 6/6
Termination Type IDC

Dimensions

Compatible Cable Diameter, maximum 4.58 mm | 0.18 in
Compatible Insulated Conductor Diameter, maximum 0.99 mm | 0.039 in
Compatible Insulated Conductor Diameter, minimum 0.74 mm | 0.029 in
Compatible Conductor Gauge, stranded 28–26 AWG

Electrical Specifications

Current Rating, maximum 0.75 A
Insulation Resistance, minimum 500 mOhm
Safety Voltage Rating 150 Vac

Material Specifications

Contact Base Material Phosphor bronze
Material Type Glass filled polycarbonate

Mechanical Specifications

Plug Insertion Life, minimum 750 times

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Relative Humidity Up to 93%, non-condensing
Flammability Rating UL 94 V-2

Packaging and Weights

Packaging quantity 500
Packaging Type Bag | Box | Carton

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio NETCONNECT®
Product Type Modular plug

General Specifications

ANSI/TIA Category 3
Cable Type Round, unshielded
Conductor Type Stranded
Interface RJ12
Positions/Loaded Contacts 6/6
Termination Type IDC

Dimensions

Compatible Cable Diameter, maximum 4.58 mm | 0.18 in
Compatible Insulated Conductor Diameter, maximum 0.99 mm | 0.039 in
Compatible Insulated Conductor Diameter, minimum 0.74 mm | 0.029 in
Compatible Conductor Gauge, stranded 28–26 AWG

Electrical Specifications

Current Rating, maximum 0.75 A
Insulation Resistance, minimum 500 mOhm
Safety Voltage Rating 150 Vac

Material Specifications

Contact Base Material Phosphor bronze
Material Type Glass filled polycarbonate

Mechanical Specifications

Plug Insertion Life, minimum 750 times

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Relative Humidity Up to 93%, non-condensing
Flammability Rating UL 94 V-2

Packaging and Weights

Packaging quantity 500
Packaging Type Bag | Box | Carton
Other Ways to Browse

Browse by Category

Browse by Category