Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

1 Replacement products available
  • 6-555176-3 | MP-66U-LF-1
    Modular Plug, 6P/6C, unshielded, long body, flat oval, 2.79 x 6.85 mm cable jack OD, category 3, 100/bag

5-555426-3

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America
Modular Plug, 6P/6C, category 3, unshielded
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio NETCONNECT®
Product Type Modular plug

General Specifications

ANSI/TIA Category 3
Cable Type Round, unshielded
Conductor Type Solid
Interface RJ12
Positions/Loaded Contacts 6/6
Termination Type IDC

Dimensions

Compatible Cable Diameter, maximum 4.96 mm | 0.195 in
Compatible Insulated Conductor Diameter, maximum 0.99 mm | 0.039 in
Compatible Insulated Conductor Diameter, minimum 0.74 mm | 0.029 in
Compatible Conductor Gauge, solid 26–24 AWG

Electrical Specifications

Insulation Resistance, minimum 500 mOhm

Material Specifications

Contact Base Material Phosphor bronze
Material Type Glass filled polycarbonate

Mechanical Specifications

Plug Insertion Life, minimum 750 times

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Flammability Rating UL 94 V-2

Packaging and Weights

Packaging quantity 100
Packaging Type Bag | Box | Carton

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio NETCONNECT®
Product Type Modular plug

General Specifications

ANSI/TIA Category 3
Cable Type Round, unshielded
Conductor Type Solid
Interface RJ12
Positions/Loaded Contacts 6/6
Termination Type IDC

Dimensions

Compatible Cable Diameter, maximum 4.96 mm | 0.195 in
Compatible Insulated Conductor Diameter, maximum 0.99 mm | 0.039 in
Compatible Insulated Conductor Diameter, minimum 0.74 mm | 0.029 in
Compatible Conductor Gauge, solid 26–24 AWG

Electrical Specifications

Insulation Resistance, minimum 500 mOhm

Material Specifications

Contact Base Material Phosphor bronze
Material Type Glass filled polycarbonate

Mechanical Specifications

Plug Insertion Life, minimum 750 times

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Flammability Rating UL 94 V-2

Packaging and Weights

Packaging quantity 100
Packaging Type Bag | Box | Carton
Other Ways to Browse

Browse by Category

Browse by Category