34767A-55
Reattachment Kit for 5 in HJ9-50 air coaxial cable
Specifications
Product Classification
Product Type | Reattachment kit |
Product Brand | HELIAX® |
Dimensions
Nominal Size | 5 in |
Material Specifications
Material Type | Silicone rubber |
Packaging and Weights
Included | Gaskets | O-rings |
Packaging quantity | 1 |
Weight, net | 45 g | 0.099 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Reattachment kit |
Product Brand | HELIAX® |
Dimensions
Nominal Size | 5 in |
Material Specifications
Material Type | Silicone rubber |
Packaging and Weights
Included | Gaskets | O-rings |
Packaging quantity | 1 |
Weight, net | 45 g | 0.099 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Compliance Documentation
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse