Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

34767A-60

Reattachment Kit for 3 in HJ8-50B air coaxial cable
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Reattachment kit
Product Brand HELIAX®

Dimensions

Nominal Size 3 in

Material Specifications

Material Type Silicone rubber

Packaging and Weights

Included Gaskets | O-rings
Packaging quantity 1
Weight, net 18 g | 0.04 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Reattachment kit
Product Brand HELIAX®

Dimensions

Nominal Size 3 in

Material Specifications

Material Type Silicone rubber

Packaging and Weights

Included Gaskets | O-rings
Packaging quantity 1
Weight, net 18 g | 0.04 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse