34767A-7
Reattachment Kit for 1-5/8 in HJ7-50A air coaxial cable
Specifications
Product Classification
Product Type | Reattachment kit |
Product Brand | HELIAX® |
Dimensions
Nominal Size | 1-5/8 in |
Material Specifications
Material Type | Silicone rubber |
Packaging and Weights
Included | Gaskets | O-rings |
Packaging quantity | 1 |
Weight, net | 36 g | 0.079 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Product Classification
Product Type | Reattachment kit |
Product Brand | HELIAX® |
Dimensions
Nominal Size | 1-5/8 in |
Material Specifications
Material Type | Silicone rubber |
Packaging and Weights
Included | Gaskets | O-rings |
Packaging quantity | 1 |
Weight, net | 36 g | 0.079 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Documentation & Downloads
Product Compliance Documentation
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse