10805-5
UHF Male to UHF Female Right Angle Adapter
Specifications
Specifications
Product Classification
Product Type | Adapter |
General Specifications
Body Style | Right angle |
Inner Contact Plating | Silver |
Interface | UHF Male |
Interface 2 | UHF Female |
Mounting Angle | Right angle |
Outer Contact Plating | Nickel |
Pressurizable | No |
Dimensions
Width | 31.75 mm | 1.25 in |
Length | 31.75 mm | 1.25 in |
Diameter | 19.05 mm | 0.75 in |
Electrical Specifications
Average Power at Frequency | 300.0 W @ 900 MHz |
Connector Impedance | 50 ohm |
dc Test Voltage | 2000 V |
Inner Contact Resistance, maximum | 5 mOhm |
Insulation Resistance, minimum | 5000 mOhm |
Operating Frequency Band | 0 – 300 MHz |
Outer Contact Resistance, maximum | 5 mOhm |
Mechanical Specifications
Interface Durability | 500 cycles |
Interface Durability Method | IEC 61169-12:9.5 |
Mechanical Shock Test Method | IEC 60068-2-27 |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -65 °C to +125 °C (-85 °F to +257 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Inner Conductor Temperature | 100 °C | 212 °F |
Climatic Sequence Test Method | IEC 60068-1 |
Corrosion Test Method | IEC 60068-2-11 |
Damp Heat Steady State Test Method | IEC 60068-2-3 |
Thermal Shock Test Method | IEC 60068-2-14 |
Vibration Test Method | IEC 60068-2-6 |
Packaging and Weights
Weight, net | 36 g | 0.079 lb |
Product Classification
Product Type | Adapter |
General Specifications
Body Style | Right angle |
Inner Contact Plating | Silver |
Interface | UHF Male |
Interface 2 | UHF Female |
Mounting Angle | Right angle |
Outer Contact Plating | Nickel |
Pressurizable | No |
Dimensions
Width | 31.75 mm | 1.25 in |
Length | 31.75 mm | 1.25 in |
Diameter | 19.05 mm | 0.75 in |
Electrical Specifications
Average Power at Frequency | 300.0 W @ 900 MHz |
Connector Impedance | 50 ohm |
dc Test Voltage | 2000 V |
Inner Contact Resistance, maximum | 5 mOhm |
Insulation Resistance, minimum | 5000 mOhm |
Operating Frequency Band | 0 – 300 MHz |
Outer Contact Resistance, maximum | 5 mOhm |
Mechanical Specifications
Interface Durability | 500 cycles |
Interface Durability Method | IEC 61169-12:9.5 |
Mechanical Shock Test Method | IEC 60068-2-27 |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -65 °C to +125 °C (-85 °F to +257 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Inner Conductor Temperature | 100 °C | 212 °F |
Climatic Sequence Test Method | IEC 60068-1 |
Corrosion Test Method | IEC 60068-2-11 |
Damp Heat Steady State Test Method | IEC 60068-2-3 |
Thermal Shock Test Method | IEC 60068-2-14 |
Vibration Test Method | IEC 60068-2-6 |
Packaging and Weights
Weight, net | 36 g | 0.079 lb |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse