L12FB-302
7/8 in EIA Flange for 2-1/4 in LDF12-50 cable
Specifications
Specifications
Product Classification
Product Type | Wireless and radiating connector |
Product Brand | HELIAX® |
General Specifications
Body Style | Straight |
Cable Family | LDF12-50 |
Inner Contact Attachment Method | Self-tapping |
Inner Contact Plating | Silver |
Interface | 7/8 in EIA Flange |
Mounting Angle | Straight |
Outer Contact Attachment Method | Self-flare |
Outer Contact Plating | Unplated |
Pressurizable | No |
Dimensions
Length | 193.04 mm | 7.600 in |
Diameter | 132.08 mm | 5.200 in |
Nominal Size | 2-1/4 in |
Electrical Specifications
Insertion Loss Coefficient, typical | 0.05 |
Cable Impedance | 50 ohm |
Connector Impedance | 50 ohm |
Operating Frequency Band | 0 – 2200 MHz |
Mechanical Specifications
Attachment Durability | 25 cycles |
Environmental Specifications
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Packaging and Weights
Weight, net | 454 g | 1.001 lb |
Product Classification
Product Type | Wireless and radiating connector |
Product Brand | HELIAX® |
General Specifications
Body Style | Straight |
Cable Family | LDF12-50 |
Inner Contact Attachment Method | Self-tapping |
Inner Contact Plating | Silver |
Interface | 7/8 in EIA Flange |
Mounting Angle | Straight |
Outer Contact Attachment Method | Self-flare |
Outer Contact Plating | Unplated |
Pressurizable | No |
Dimensions
Length | 193.04 mm | 7.600 in |
Diameter | 132.08 mm | 5.200 in |
Nominal Size | 2-1/4 in |
Electrical Specifications
Insertion Loss Coefficient, typical | 0.05 |
Cable Impedance | 50 ohm |
Connector Impedance | 50 ohm |
Operating Frequency Band | 0 – 2200 MHz |
Mechanical Specifications
Attachment Durability | 25 cycles |
Environmental Specifications
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Packaging and Weights
Weight, net | 454 g | 1.001 lb |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse