Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

901-R730 | Ruckus R730 Indoor Access Point

Indoor Wi-Fi 6 Access Point for Ultra-Dense Device Environments
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
The R730 is based on the latest Wi-Fi standard, 802.11ax and bridges the performance gap from ‘gigabit’ Wi-Fi to ‘multi-gigabit’ Wi-Fi in support of the insatiable demand for better and faster Wi-Fi.

The R730 makes it easy to deliver reliable, secure, high-performance connectivity in large enterprises, small & medium businesses, public venues, convention centers, and practically any other indoor space.

The Ruckus R730 is our highest capacity dual-band, dual-concurrent 802.11ax AP that supports 12 spatial streams (8x8:8 in 5GHz, 4x4:4 in 2.4GHz). The R730, with OFDMA and MU-MIMO capabilities, efficiently manages more than 1K client connections with increased capacity, improved coverage and performance in ultra-high dense environments. Furthermore, 5 Gbps multi-gigabit Ethernet ports enhances backhaul capacity.

The R730 is also easy to manage through Ruckus’ appliance, virtual and cloud management options.
Specifications

General Specifications

Antenna Patterns, per band 4000+
Antenna Gain Up to 2 dBi
BeamFlex Yes
ChannelFly Yes
Concurrent Users 1024
Controller Support Standalone | SmartZone | ZD
Ethernet Ports 1x 10/100/1000 Mb/s | 1x 1/2.5/5 Gb/s
IoT Ready Yes
PD-MRC Yes
PHY Rate at 2.4 GHz, maximum 1148 Mb/s
PHY Rate at 5 GHz, maximum 2400 Mb/s
Radio Chains:Streams 8x8:8 SU-MIMO & MU-MIMO
Rx Sensitivity at 2.4 GHz -103 dBm
Rx Sensitivity at 5 GHz -101 dBm
SmartMesh Yes
USB USB 2.0
Venue Type Public Venue | Hospitality | Education
Venue Sub-Type Library | Lecture Hall | Convention Floor | Venue Common Places | Cafeteria/Multipurpose Room
Wi-Fi Interface Standard IEEE 802.11a/b/g/n/ac/ax
Wi-Fi Interface Standard at 2.4 GHz 802.11ax
Wi-Fi Interface Standard at 5 GHz 802.11ax

Environmental Specifications

Operating Temperature 0 °C to +50 °C (+32 °F to +122 °F)

General Specifications

Antenna Patterns, per band 4000+
Antenna Gain Up to 2 dBi
BeamFlex Yes
ChannelFly Yes
Concurrent Users 1024
Controller Support Standalone | SmartZone | ZD
Ethernet Ports 1x 10/100/1000 Mb/s | 1x 1/2.5/5 Gb/s
IoT Ready Yes
PD-MRC Yes
PHY Rate at 2.4 GHz, maximum 1148 Mb/s
PHY Rate at 5 GHz, maximum 2400 Mb/s
Radio Chains:Streams 8x8:8 SU-MIMO & MU-MIMO
Rx Sensitivity at 2.4 GHz -103 dBm
Rx Sensitivity at 5 GHz -101 dBm
SmartMesh Yes
USB USB 2.0
Venue Type Public Venue | Hospitality | Education
Venue Sub-Type Library | Lecture Hall | Convention Floor | Venue Common Places | Cafeteria/Multipurpose Room
Wi-Fi Interface Standard IEEE 802.11a/b/g/n/ac/ax
Wi-Fi Interface Standard at 2.4 GHz 802.11ax
Wi-Fi Interface Standard at 5 GHz 802.11ax

Environmental Specifications

Operating Temperature 0 °C to +50 °C (+32 °F to +122 °F)
Documentation & Downloads

Environment Health and Safety

Product Specification

Technical Publication

Other Ways to Browse

Browse by Category

Browse by Category