Warning Icon
This product will be discontinued on: March 30, 2020

For other alternatives, please contact us for more information.

1 Replacement products available
  • 183636-1
    AMP CO Plus Insert, category 5e ethernet, 2 x RJ45, almond

557280-1

  • Available in:
  • EMEA
AMP CO Insert, Dual, 10/100BT, Cat5e Light Almond
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability EMEA
Portfolio NETCONNECT®
Product Type Communication insert
Product Brand AMP CO™
Product Series AMP CO

General Specifications

Color Light almond
Interface Type RJ45
Outlet Orientation Flat
Total Ports, quantity 2

Material Specifications

Material Type Acrylonitrile butadiene styrene (ABS)

Packaging and Weights

Packaging quantity 1
Packaging Type Carton | Bag | Box

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability EMEA
Portfolio NETCONNECT®
Product Type Communication insert
Product Brand AMP CO™
Product Series AMP CO

General Specifications

Color Light almond
Interface Type RJ45
Outlet Orientation Flat
Total Ports, quantity 2

Material Specifications

Material Type Acrylonitrile butadiene styrene (ABS)

Packaging and Weights

Packaging quantity 1
Packaging Type Carton | Bag | Box

Regulatory Compliance/Certifications

Agency
ROHSCompliant
CHINA-ROHSBelow maximum concentration value
REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Building Information Modeling (BIM) Objects

Environment Health and Safety

Product Specification

Visio Stencil

Warranty

Other Ways to Browse