7681488-0002 | ION-U EU H 8/8/18P/26-Vdc-M2
ION-U® High Power Extension Unit for EDD 800, DCS 1800 and IMT 2600 Band Applications
Specifications
Specifications
Product Classification
Product Type | Extension unit |
Product Brand | ION-U® |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Power Class | High |
Electrical Specifications
Impedance | 50 ohm |
License Band | DCS 1800 | EDD 800 | IMT 2600 |
Voltage Range | -60 to -48 Vdc |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 791 – 821 MHz (EDD 800) | 1805 – 1880 MHz (DCS 1800) | 2620 – 2690 MHz (IMT 2600) |
Product Classification
Product Type | Extension unit |
Product Brand | ION-U® |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Power Class | High |
Electrical Specifications
Impedance | 50 ohm |
License Band | DCS 1800 | EDD 800 | IMT 2600 |
Voltage Range | -60 to -48 Vdc |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 791 – 821 MHz (EDD 800) | 1805 – 1880 MHz (DCS 1800) | 2620 – 2690 MHz (IMT 2600) |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse