7770209-0001 | CAP L 18/21/26/26 C-PE-F1
Base Product: CAP-L
Carrier Access Point with 4-Band Support for Low Power DCS 1800, IMT 2100 and IMT 2600 MIMO Applications, Copper Fed, Power over CAT Powered, with Fan Kit
Specifications
Product Classification
Product Type | Access point |
Product Brand | ERA® |
Product Series | CAP L |
General Specifications
Fan Kit | Included |
Fed Type | Copper fed |
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Power Class | Low |
Powering Type | PoE powered |
Electrical Specifications
License Band | DCS 1800 | IMT 2100 | IMT 2600 |
Voltage Range | -60 to -36 Vdc |
Product Classification
Product Type | Access point |
Product Brand | ERA® |
Product Series | CAP L |
General Specifications
Fan Kit | Included |
Fed Type | Copper fed |
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Power Class | Low |
Powering Type | PoE powered |
Electrical Specifications
License Band | DCS 1800 | IMT 2100 | IMT 2600 |
Voltage Range | -60 to -36 Vdc |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse