Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

760252001XXXXXXX | 4G and MMW Concealed 12.75" Integrated Pole

Straight 12inch diameter, Integrated 4G/5G capable, Concealment Pole, to house and conceal MMW and four low-power radios and other wireless infrastructure equipment inside pole modules.

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
-12.75" Diameter Shaft
-5G / MMWRadios concealed in the top of the pole under the 4G
-4G Antenna directly above the MMW
-Alternate elevations and configurations available
-Accommodates Ericsson and Samsung
  • Includes everything needed for a low-power 4G/5G outdoor small cell site
Specifications

Product Classification

Portfolio CommScope®
Product Type Metro cell site enclosure
Product Brand Metro Cell
Warranty One year

General Specifications

Antenna Compatibility, CommScope CommScope Canister Antennas
Antenna Compatibility, Other Vendors ACE | AMPHENOL | GALTRONICS | GAMMA NU | JMA | KATHREIN | KMW | ROSENBERGER | mmWave active antennas
Antennas Included None
Color Light Gray (RAL 7035)
Color Options Beige-Grey (RAL 7006) | Black | Black Green (RAL 6012) | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Metallic Silver | Pure White
Cooling Passive Cooling
Radio Compatibility, Ericsson 1281 | 220x | 440x | 6701
Radio Compatibility Samsung AT1K01 | AT1K02 | RT2201-46A | RT4401-48A
Radios Included None

Dimensions

Pole Height Options 6.096 m | 20 ft | 7.62 m | 25 ft | 9.144 m | 30 ft | 9.754 m | 32 ft | 10.668 m | 35 ft | 12.192 m | 40 ft
Depth 323.850 mm | 12.75 in
Depth Note Round
Pole Diameter 325.12 mm | 12.8 in

Electrical Specifications

Power/Fiber Input AC load center with OVP and disconnect

Material Specifications

Finish Aluminum Chromate
Finish Concealment Covers Powder coated
Material Type Galvanized steel

Environmental Specifications

Thermal Compliance GR-487

Product Classification

Portfolio CommScope®
Product Type Metro cell site enclosure
Product Brand Metro Cell
Warranty One year

General Specifications

Antenna Compatibility, CommScope CommScope Canister Antennas
Antenna Compatibility, Other Vendors ACE | AMPHENOL | GALTRONICS | GAMMA NU | JMA | KATHREIN | KMW | ROSENBERGER | mmWave active antennas
Antennas Included None
Color Light Gray (RAL 7035)
Color Options Beige-Grey (RAL 7006) | Black | Black Green (RAL 6012) | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Metallic Silver | Pure White
Cooling Passive Cooling
Radio Compatibility, Ericsson 1281 | 220x | 440x | 6701
Radio Compatibility Samsung AT1K01 | AT1K02 | RT2201-46A | RT4401-48A
Radios Included None

Dimensions

Pole Height Options 6.096 m | 20 ft | 7.62 m | 25 ft | 9.144 m | 30 ft | 9.754 m | 32 ft | 10.668 m | 35 ft | 12.192 m | 40 ft
Depth 323.850 mm | 12.75 in
Depth Note Round
Pole Diameter 325.12 mm | 12.8 in

Electrical Specifications

Power/Fiber Input AC load center with OVP and disconnect

Material Specifications

Finish Aluminum Chromate
Finish Concealment Covers Powder coated
Material Type Galvanized steel

Environmental Specifications

Thermal Compliance GR-487