Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

1933466-1

  • Available in:
  • North America
Undercarpet Conference Room Kit, category 6, 3-conductor, black
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Provides services for power and communications (4 ports of communications and 2 duplex power receptacles)
  • Reduces cost of installation, no core drilling required
  • Yields a more aesthetically pleasing and cleaner installation than power poles
  • Provides one circuit of power to two duplex receptacles in a compact, durable floor mounted outlet
  • Provides four ports of any combination of voice or data on Cat 5e or Cat 6 cable to RJ45 jacks in a compact, durable floor mounted outlet
  • Transition boxes can be easily retrofitted in place of existing power and communications wall outlets
Specifications

Product Classification

Regional Availability North America
Product Type Conference room kit
Product Series Undercarpet

General Specifications

ANSI/TIA Category 6
Cable Type FCC
Color Black
Grounding Connection Standard
Pairs, quantity 4
Total Ports, quantity 4

Dimensions

Compatible Conductor Gauge, solid 12 AWG

Electrical Specifications

Current Rating, maximum 20 A
Signal Configuration Data | Power
Voltage Rating, maximum 300 Vac

Material Specifications

Insulation Material PVC

Environmental Specifications

Environmental Space Indoor
Safety Standard UL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability North America
Product Type Conference room kit
Product Series Undercarpet

General Specifications

ANSI/TIA Category 6
Cable Type FCC
Color Black
Grounding Connection Standard
Pairs, quantity 4
Total Ports, quantity 4

Dimensions

Compatible Conductor Gauge, solid 12 AWG

Electrical Specifications

Current Rating, maximum 20 A
Signal Configuration Data | Power
Voltage Rating, maximum 300 Vac

Material Specifications

Insulation Material PVC

Environmental Specifications

Environmental Space Indoor
Safety Standard UL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category