Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

2111353-1

  • Available in:
  • North America
Undercarpet Flush Floor Outlet Box Kit, 1-gang, includes outlet covers, gray
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Used for UnderCarpet power or communications separately but not combined in the same box
  • Available with or without outlet covers. Designed to accept Thomas and Betts metallic or non-metallic floor box covers (640 and 840 Series)
  • Flush mount outlet alternative to DCRs and intended for use in concrete floors
  • Duplex power or communications jacks not included
Specifications

Product Classification

Regional Availability North America
Product Type Floor fitting kit
Product Series Undercarpet

General Specifications

Color Gray
Mounting Floor

Dimensions

Height 65.17 mm | 2.566 in
Width 228.35 mm | 8.99 in

Electrical Specifications

Signal Configuration Data | Power

Environmental Specifications

Environmental Space Indoor

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability North America
Product Type Floor fitting kit
Product Series Undercarpet

General Specifications

Color Gray
Mounting Floor

Dimensions

Height 65.17 mm | 2.566 in
Width 228.35 mm | 8.99 in

Electrical Specifications

Signal Configuration Data | Power

Environmental Specifications

Environmental Space Indoor

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category