Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

C-30-TCPUSE-N-AI6

30 dB, Low PIM Air Directional Coupler, 340–2700 MHz
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Directional coupler

General Specifications

Device Type Coupler
Application Indoor/Outdoor
Color Silver
Inner Contact Plating Silver
Interface N Female
Outer Contact Plating Trimetal

Dimensions

Height 23 mm | 0.906 in
Width 76 mm | 2.992 in
Length 211 mm | 8.307 in

Electrical Specifications

3rd Order IMD -160 dBc
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss at Frequency Band 0.3 dB @ 340–2700 MHz
Return Loss, minimum 20.8 dB
Average Power, maximum 200 W
Coupling 30 dB
Coupling Tolerance ±1.8dB @ 340–380 MHz | ±1.5dB @ 380–2700 MHz
Impedance 50 ohm
Isolation at Frequency Band 50 dB @ 340–2700 MHz
Operating Frequency Band 340 – 2700 MHz
Peak Power, maximum 1 kW
Reflected Power, maximum 200 W
VSWR 1.2

Environmental Specifications

Operating Temperature -25 °C to +85 °C (-13 °F to +185 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Height, packed 42 mm | 1.654 in
Width, packed 77 mm | 3.031 in
Length, packed 258 mm | 10.157 in
Weight, gross 0.58 kg | 1.279 lb
Weight, net 0.52 kg | 1.146 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Directional coupler

General Specifications

Device Type Coupler
Application Indoor/Outdoor
Color Silver
Inner Contact Plating Silver
Interface N Female
Outer Contact Plating Trimetal

Dimensions

Height 23 mm | 0.906 in
Width 76 mm | 2.992 in
Length 211 mm | 8.307 in

Electrical Specifications

3rd Order IMD -160 dBc
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss at Frequency Band 0.3 dB @ 340–2700 MHz
Return Loss, minimum 20.8 dB
Average Power, maximum 200 W
Coupling 30 dB
Coupling Tolerance ±1.8dB @ 340–380 MHz | ±1.5dB @ 380–2700 MHz
Impedance 50 ohm
Isolation at Frequency Band 50 dB @ 340–2700 MHz
Operating Frequency Band 340 – 2700 MHz
Peak Power, maximum 1 kW
Reflected Power, maximum 200 W
VSWR 1.2

Environmental Specifications

Operating Temperature -25 °C to +85 °C (-13 °F to +185 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Height, packed 42 mm | 1.654 in
Width, packed 77 mm | 3.031 in
Length, packed 258 mm | 10.157 in
Weight, gross 0.58 kg | 1.279 lb
Weight, net 0.52 kg | 1.146 lb

Regulatory Compliance/Certifications

Agency
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
ROHSCompliant
CHINA-ROHSBelow maximum concentration value
REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Environment Health and Safety

Product Specification

Warranty

Other Ways to Browse

Browse by Category

Browse by Category