T-100-43-F-I6
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Low PIM Termination 100 W Load, DC-3 GHz
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Termination Load |
General Specifications
Device Type | Termination Load |
Application | Indoor/Outdoor |
Color | Silver |
Inner Contact Plating | Silver |
Interface | 4.3-10 Female |
Outer Contact Plating | Trimetal |
Dimensions
Height | 75 mm | 2.953 in |
Width | 130 mm | 5.118 in |
Length | 237 mm | 9.331 in |
Electrical Specifications
3rd Order IMD | -162 dBc |
3rd Order IMD Test Method | Two +43 dBm carriers |
Return Loss, minimum | 19 dB |
Average Power, maximum | 100 W |
Impedance | 50 ohm |
Operating Frequency Band | 0 – 3000 MHz |
VSWR | 1.25 |
Derating Curve
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -25 °C to +50 °C (-13 °F to +122 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Packaging and Weights
Height, packed | 107 mm | 4.213 in |
Width, packed | 137 mm | 5.394 in |
Length, packed | 272 mm | 10.709 in |
Weight, gross | 2.75 kg | 6.063 lb |
Weight, net | 2.56 kg | 5.644 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Termination Load |
General Specifications
Device Type | Termination Load |
Application | Indoor/Outdoor |
Color | Silver |
Inner Contact Plating | Silver |
Interface | 4.3-10 Female |
Outer Contact Plating | Trimetal |
Dimensions
Height | 75 mm | 2.953 in |
Width | 130 mm | 5.118 in |
Length | 237 mm | 9.331 in |
Electrical Specifications
3rd Order IMD | -162 dBc |
3rd Order IMD Test Method | Two +43 dBm carriers |
Return Loss, minimum | 19 dB |
Average Power, maximum | 100 W |
Impedance | 50 ohm |
Operating Frequency Band | 0 – 3000 MHz |
VSWR | 1.25 |
Environmental Specifications
Operating Temperature | -25 °C to +50 °C (-13 °F to +122 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Packaging and Weights
Height, packed | 107 mm | 4.213 in |
Width, packed | 137 mm | 5.394 in |
Length, packed | 272 mm | 10.709 in |
Weight, gross | 2.75 kg | 6.063 lb |
Weight, net | 2.56 kg | 5.644 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse