Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

521296-000 | OCC1P-10200-S1SESEF-US02

  • Available in:
  • EMEA
  • Latin America
  • North America
OCC1P Wideband Splitter, planar, singlemode, 1x2, symmetrical ratio, SC/UPC, 0,9 mm cable, field installable
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability EMEA | Latin America | North America
Product Type Splitter component
Product Series OCC1P

General Specifications

Device Type Component, rectangular
Functionality Splitting
Technology Type Planar lightwave circuit (PLC)
Application For use in FOSC closures
Circuits, quantity 1
Distribution Type 1 x 2 splitter
Interface, Input SC
Interface Feature, Input Standard
Interface, Output SC
Interface Feature, Output Standard
Split Ratio Symmetrical
Splitter, quantity 1

Dimensions

Pigtail length, input 1.5 m | 4.921 ft
Pigtail length, output 1.5 m | 4.921 ft
Pigtail Diameter 0.25 mm | 0.01 in | 0.9 mm | 0.035 in

Environmental Specifications

Qualification Standards Telcordia GR-1209-CORE | Telcordia GR-1221-CORE

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability EMEA | Latin America | North America
Product Type Splitter component
Product Series OCC1P

General Specifications

Device Type Component, rectangular
Functionality Splitting
Technology Type Planar lightwave circuit (PLC)
Application For use in FOSC closures
Circuits, quantity 1
Distribution Type 1 x 2 splitter
Interface, Input SC
Interface Feature, Input Standard
Interface, Output SC
Interface Feature, Output Standard
Split Ratio Symmetrical
Splitter, quantity 1

Dimensions

Pigtail length, input 1.5 m | 4.921 ft
Pigtail length, output 1.5 m | 4.921 ft
Pigtail Diameter 0.25 mm | 0.01 in | 0.9 mm | 0.035 in

Environmental Specifications

Qualification Standards Telcordia GR-1209-CORE | Telcordia GR-1221-CORE

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse