Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

42334

Adapter, 45°
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Adapter
Ordering Note CommScope® non-standard product

General Specifications

Adapter Type Adapter
Mounting 3/8 in tapped hole

Dimensions

Outside Width 174.498 mm | 6.87 in
Outside Length 101.6 mm | 4 in
Material Thickness 4.75 mm | 0.187 in

Material Specifications

Material Type Stainless steel

Packaging and Weights

Height, packed 9.6 cm | 3.78 in
Width, packed 3.3 cm | 1.299 in
Length, packed 3.5 cm | 1.378 in
Packaging quantity 10
Weight, gross 0.13 kg | 0.287 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Adapter
Ordering Note CommScope® non-standard product

General Specifications

Adapter Type Adapter
Mounting 3/8 in tapped hole

Dimensions

Outside Width 174.498 mm | 6.87 in
Outside Length 101.6 mm | 4 in
Material Thickness 4.75 mm | 0.187 in

Material Specifications

Material Type Stainless steel

Packaging and Weights

Height, packed 9.6 cm | 3.78 in
Width, packed 3.3 cm | 1.299 in
Length, packed 3.5 cm | 1.378 in
Packaging quantity 10
Weight, gross 0.13 kg | 0.287 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category