Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

SHK-158-3-P

Base Product: ATTACH-HANGERS

Single Hanger Kit for 1-5/8 in coaxial cable, triple stack; includes hardware and angle adapter

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Hanger kit
Product Brand ValuSite™
Ordering Note CommScope® non-standard product

General Specifications

Cables per Hanger 3
Color Black
Hanger Type Composite clamp
Mounting M8 hardware

Dimensions

Height 236.728 mm | 9.32 in
Maximum Stack Height 3
Width 25.908 mm | 1.02 in
Length 90.424 mm | 3.56 in
Compatible Diameter, maximum 50.8 mm | 2 in
Compatible Diameter, minimum 49.022 mm | 1.93 in
Nominal Size 1-5/8 in

Electrical Specifications

Return Loss Effect 0.1 dB
DTF Effect 0.1 dB

Material Specifications

Material Type Engineered plastic | Stainless steel

Mechanical Specifications

Vibration Survival ≥4 hours at resonant frequency

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Corrosion Resistance, minimum with no degredation ≥500 hours in salt spray chamber
Environmental Strength Capability Double cable weight
UV Resistance, minimum with no degradation ≥100 hours exposure in accelerated UV life chamber

Packaging and Weights

Height, packed 38.1 cm | 15 in
Width, packed 38.1 cm | 15 in
Length, packed 7.6 cm | 2.992 in
Included Angle adapter | Hardware
Packaging quantity 1
Weight, gross 0.57 kg | 1.257 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Hanger kit
Product Brand ValuSite™
Ordering Note CommScope® non-standard product

General Specifications

Cables per Hanger 3
Color Black
Hanger Type Composite clamp
Mounting M8 hardware

Dimensions

Height 236.728 mm | 9.32 in
Maximum Stack Height 3
Width 25.908 mm | 1.02 in
Length 90.424 mm | 3.56 in
Compatible Diameter, maximum 50.8 mm | 2 in
Compatible Diameter, minimum 49.022 mm | 1.93 in
Nominal Size 1-5/8 in

Electrical Specifications

Return Loss Effect 0.1 dB
DTF Effect 0.1 dB

Material Specifications

Material Type Engineered plastic | Stainless steel

Mechanical Specifications

Vibration Survival ≥4 hours at resonant frequency

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Corrosion Resistance, minimum with no degredation ≥500 hours in salt spray chamber
Environmental Strength Capability Double cable weight
UV Resistance, minimum with no degradation ≥100 hours exposure in accelerated UV life chamber

Packaging and Weights

Height, packed 38.1 cm | 15 in
Width, packed 38.1 cm | 15 in
Length, packed 7.6 cm | 2.992 in
Included Angle adapter | Hardware
Packaging quantity 1
Weight, gross 0.57 kg | 1.257 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category