Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

48939A-1

Boot Assembly, 5 in, for 7/8 in corrugated coaxial cable
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Boot assembly
Ordering Note CommScope® non-standard product

General Specifications

Cable Type Corrugated
Cables per Cushion 1
Color Black

Dimensions

Height 127 mm | 5 in
Length 76.2 mm | 3 in
Nominal Size 7/8 in

Material Specifications

Material Type EPDM rubber

Environmental Specifications

UV Resistance Test Method MIL-STD-810E, Procedure 11, Method 505
UV Resistance, minimum with no degradation ≥1000 hours
Weather Resistance Test Method 04AS00-03.9.0 | IEC 60529:2001, IP66

Packaging and Weights

Height, packed 190.5 mm | 7.5 in
Width, packed 170.18 mm | 6.7 in
Length, packed 78.74 mm | 3.1 in
Included Boot | Cushion | Two clamps
Packaging quantity 1
Weight, gross 0.9 kg | 1.984 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Boot assembly
Ordering Note CommScope® non-standard product

General Specifications

Cable Type Corrugated
Cables per Cushion 1
Color Black

Dimensions

Height 127 mm | 5 in
Length 76.2 mm | 3 in
Nominal Size 7/8 in

Material Specifications

Material Type EPDM rubber

Environmental Specifications

UV Resistance Test Method MIL-STD-810E, Procedure 11, Method 505
UV Resistance, minimum with no degradation ≥1000 hours
Weather Resistance Test Method 04AS00-03.9.0 | IEC 60529:2001, IP66

Packaging and Weights

Height, packed 190.5 mm | 7.5 in
Width, packed 170.18 mm | 6.7 in
Length, packed 78.74 mm | 3.1 in
Included Boot | Cushion | Two clamps
Packaging quantity 1
Weight, gross 0.9 kg | 1.984 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category