Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

48939A-10

Boot Assembly, 5 in, for 3 in air corrugated coaxial cable
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Boot assembly
Ordering Note CommScope® non-standard product

General Specifications

Cable Type Air
Cables per Cushion 1
Color Black

Dimensions

Height 5 in | 127 mm
Length 3 in | 76.2 mm
Nominal Size 3 in

Material Specifications

Material Type EPDM rubber

Environmental Specifications

UV Resistance Test Method MIL-STD-810E, Procedure 11, Method 505
UV Resistance, minimum with no degradation ≥1000 hours
Weather Resistance Test Method 04AS00-03.9.0 | IEC 60529:2001, IP66

Packaging and Weights

Height, packed 7.5 in | 190.5 mm
Width, packed 6.7 in | 170.18 mm
Length, packed 3.1 in | 78.74 mm
Included Two clamps | Cushion | Boot
Packaging quantity 1
Weight, gross 0.9 kg | 1.984 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
ROHS ROHSCompliant
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Boot assembly
Ordering Note CommScope® non-standard product

General Specifications

Cable Type Air
Cables per Cushion 1
Color Black

Dimensions

Height 5 in | 127 mm
Length 3 in | 76.2 mm
Nominal Size 3 in

Material Specifications

Material Type EPDM rubber

Environmental Specifications

UV Resistance Test Method MIL-STD-810E, Procedure 11, Method 505
UV Resistance, minimum with no degradation ≥1000 hours
Weather Resistance Test Method 04AS00-03.9.0 | IEC 60529:2001, IP66

Packaging and Weights

Height, packed 7.5 in | 190.5 mm
Width, packed 6.7 in | 170.18 mm
Length, packed 3.1 in | 78.74 mm
Included Two clamps | Cushion | Boot
Packaging quantity 1
Weight, gross 0.9 kg | 1.984 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
ROHS ROHSCompliant
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Environment Health and Safety

Product Specification

Warranty

Other Ways to Browse

Browse by Category

Browse by Category