Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

F2SGRIP-2IK

Support Clamp for 3/8 in coaxial cable
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Clamp set
Ordering Note CommScope® non-standard product

General Specifications

Tool Type Support clamp

Dimensions

Nominal Size 3/8 in

Material Specifications

Material Type Stainless steel

Packaging and Weights

Height, packed 152.4 mm | 6 in
Width, packed 254 mm | 10 in
Length, packed 287.02 mm | 11.3 in
Packaging quantity 10
Weight, gross 0.37 kg | 0.816 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Clamp set
Ordering Note CommScope® non-standard product

General Specifications

Tool Type Support clamp

Dimensions

Nominal Size 3/8 in

Material Specifications

Material Type Stainless steel

Packaging and Weights

Height, packed 152.4 mm | 6 in
Width, packed 254 mm | 10 in
Length, packed 287.02 mm | 11.3 in
Packaging quantity 10
Weight, gross 0.37 kg | 0.816 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category