Hub de clientes e parceiros COVID-19 da CommScope Visitar
Produtos
Resultados relacionados
Hub de clientes e parceiros COVID-19 da CommScope Visitar
Furcation Tubing for Optical Fiber, indoor, PVC jacket, PVDF tubing, 0.5/2.0 mm, with strength member, aqua
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Furcation tubing |
Application | For use with all fiber connector types | For use with singlemode and multimode optical fibers |
Color | Aqua |
Length | 1000 m | 3280.84 ft |
Inner Diameter, nominal | 0.5 mm | 0.02 in |
Outer Diameter, nominal | 2 mm | 0.079 in |
Click on image to enlarge. |
Material Type | PVC | PVDF |
Minimum Bend Radius, Installation | 3 mm | 0.118 in |
Minimum Bend Radius, Long Term | 5 mm | 0.197 in |
Shrinkage, maximum | 5 % |
Installation temperature | -0 °C to +70 °C (-32 °F to +158 °F) |
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Environmental Space | Indoor |
Included | Aramid strength members |
Packaging quantity | 1 |
Packaging Type | Reel |
Weight, net | 7.7 kg/km | 5.174 lb/kft |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Furcation tubing |
Application | For use with all fiber connector types | For use with singlemode and multimode optical fibers |
Color | Aqua |
Length | 1000 m | 3280.84 ft |
Inner Diameter, nominal | 0.5 mm | 0.02 in |
Outer Diameter, nominal | 2 mm | 0.079 in |
Material Type | PVC | PVDF |
Minimum Bend Radius, Installation | 3 mm | 0.118 in |
Minimum Bend Radius, Long Term | 5 mm | 0.197 in |
Shrinkage, maximum | 5 % |
Installation temperature | -0 °C to +70 °C (-32 °F to +158 °F) |
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Environmental Space | Indoor |
Included | Aramid strength members |
Packaging quantity | 1 |
Packaging Type | Reel |
Weight, net | 7.7 kg/km | 5.174 lb/kft |
Click on image to enlarge. |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |