Hub de clientes e parceiros COVID-19 da CommScope Visitar
Produtos
Resultados relacionados
Hub de clientes e parceiros COVID-19 da CommScope Visitar
Furcation Tubing for Optical Fiber, indoor, PVC jacket, PVDF tubing, 0.50/1.6 mm, with strength member, violet
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Furcation tubing |
Application | For use with all fiber connector types | For use with singlemode and multimode optical fibers |
Color | Violet |
Length | 1000 m | 3280.84 ft |
Inner Diameter, nominal | 0.5 mm | 0.020 in |
Outer Diameter, nominal | 1.68 mm | 0.066 in |
Material Type | PVC | PVDF |
Minimum Bend Radius, Installation | 3 mm | 0.118 in |
Minimum Bend Radius, Long Term | 5 mm | 0.197 in |
Shrinkage, maximum | 5 % |
Installation temperature | -0 °C to +70 °C (-32 °F to +158 °F) |
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Environmental Space | Indoor |
Included | Aramid strength members |
Packaging quantity | 1 |
Packaging Type | Reel |
Weight, net | 2.3 kg/km | 1.546 lb/kft |
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Furcation tubing |
Application | For use with all fiber connector types | For use with singlemode and multimode optical fibers |
Color | Violet |
Length | 1000 m | 3280.84 ft |
Inner Diameter, nominal | 0.5 mm | 0.020 in |
Outer Diameter, nominal | 1.68 mm | 0.066 in |
Material Type | PVC | PVDF |
Minimum Bend Radius, Installation | 3 mm | 0.118 in |
Minimum Bend Radius, Long Term | 5 mm | 0.197 in |
Shrinkage, maximum | 5 % |
Installation temperature | -0 °C to +70 °C (-32 °F to +158 °F) |
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Environmental Space | Indoor |
Included | Aramid strength members |
Packaging quantity | 1 |
Packaging Type | Reel |
Weight, net | 2.3 kg/km | 1.546 lb/kft |