204989-28
Standard Grounding Kit for elliptical waveguide 43
Specifications
Product Classification
Product Type | Grounding kit |
General Specifications
Bonding Conductor Jacketing Material | PVC |
Bonding Conductor Material | Copper |
Bonding Conductor Wire Size | 6 gauge |
Cable Type | Elliptical waveguide |
Color | Black |
Grounding Kit Type | Standard Grounding Kits |
Grounding Strap Material | Copper |
Lug Attachment | Factory attached |
Lug Type | Two-hole lug |
Thread Size | 3/8 in |
Dimensions
Bonding Conductor Length | 914.4 mm | 36 in |
Cable Jacketing Removal Length, maximum | 58.42 mm | 2.3 in |
Cable Jacketing Removal Length, minimum | 55.88 mm | 2.2 in |
Compatible Diameter, maximum | 76.454 mm | 3.01 in |
Compatible Diameter, minimum | 58.674 mm | 2.31 in |
Waveguide Size | WR187 | WG12 | R48 |
Electrical Specifications
Current Handling | Tested to withstand 100,000 amps peak current surge |
Current Handling Test Method | MIL-STD-1757 |
Grounding, Bonding and Shielding Test Method | MIL-STD-188-124A |
Lightning Protection Test Method | IEC 1024-1 |
Material Specifications
Rivet Material | Copper |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Storage Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Blowing Rain Test Method | MIL-STD-810, Method 506 |
Corrosion Test Method | MIL-STD-1344, Method 1001 |
Freezing Rain/Icing Test Method | MIL-STD-810, Method 521 |
Humidity Test Method | MIL-STD-1344, Method 1002 |
Immersion Test Method | IEC 60529:2001, IP68 |
UV Resistance Test Method | MIL-STD-810, Method 505 |
Vibration Test Method | MIL-STD-202, Method 214 |
Weatherproofing Method | Butyl and electric tape |
Packaging and Weights
Height, packed | 266.7 mm | 10.5 in |
Width, packed | 266.7 mm | 10.5 in |
Length, packed | 58.42 mm | 2.3 in |
Included | Grounding kit | Hardware | Lug | One roll of 2 in PVC tape | One roll of 24 in butyl rubber tape |
Packaging quantity | 1 |
Weight, gross | 0.81 kg | 1.786 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Grounding kit |
General Specifications
Bonding Conductor Jacketing Material | PVC |
Bonding Conductor Material | Copper |
Bonding Conductor Wire Size | 6 gauge |
Cable Type | Elliptical waveguide |
Color | Black |
Grounding Kit Type | Standard Grounding Kits |
Grounding Strap Material | Copper |
Lug Attachment | Factory attached |
Lug Type | Two-hole lug |
Thread Size | 3/8 in |
Dimensions
Bonding Conductor Length | 914.4 mm | 36 in |
Cable Jacketing Removal Length, maximum | 58.42 mm | 2.3 in |
Cable Jacketing Removal Length, minimum | 55.88 mm | 2.2 in |
Compatible Diameter, maximum | 76.454 mm | 3.01 in |
Compatible Diameter, minimum | 58.674 mm | 2.31 in |
Waveguide Size | WR187 | WG12 | R48 |
Electrical Specifications
Current Handling | Tested to withstand 100,000 amps peak current surge |
Current Handling Test Method | MIL-STD-1757 |
Grounding, Bonding and Shielding Test Method | MIL-STD-188-124A |
Lightning Protection Test Method | IEC 1024-1 |
Material Specifications
Rivet Material | Copper |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Storage Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Blowing Rain Test Method | MIL-STD-810, Method 506 |
Corrosion Test Method | MIL-STD-1344, Method 1001 |
Freezing Rain/Icing Test Method | MIL-STD-810, Method 521 |
Humidity Test Method | MIL-STD-1344, Method 1002 |
Immersion Test Method | IEC 60529:2001, IP68 |
UV Resistance Test Method | MIL-STD-810, Method 505 |
Vibration Test Method | MIL-STD-202, Method 214 |
Weatherproofing Method | Butyl and electric tape |
Packaging and Weights
Height, packed | 266.7 mm | 10.5 in |
Width, packed | 266.7 mm | 10.5 in |
Length, packed | 58.42 mm | 2.3 in |
Included | Grounding kit | Hardware | Lug | One roll of 2 in PVC tape | One roll of 24 in butyl rubber tape |
Packaging quantity | 1 |
Weight, gross | 0.81 kg | 1.786 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Ordering Guide
Product Compliance Documentation
Product Specification
Product Specification (Comprehensive)
Technical Publication
Warranty
Installation Instruction
Ordering Guide
Product Compliance Documentation
Product Specification
Product Specification (Comprehensive)
Technical Publication
Warranty
Other Ways to Browse