1725150-1
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Modular Jack Termination SL Tool Kit with Lacing Fixture
Specifications
Features and Benefits
- Terminates all AMP-TWIST and SL Series Modular Jacks
- Strips cable, marks foil, terminates and cuts 8 conductors at once
- Maintains twisted pair integrity
- Time and cost saving simplifying lacing process and speeding up the termination
- Lacing fixture assures simple and efficient terminations (lacing fixture used only when terminating SL-style jacks)
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Modular jack tooling |
General Specifications
Application | For use with AMP-TWIST 6S and 6AS SL outlets | For use with AMP-TWIST 7AS SL outlets | For use with SL Series outlets |
Dimensions
Compatible Cable Diameter, maximum | 7 mm | 0.276 in |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Pouch |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Modular jack tooling |
General Specifications
Application | For use with AMP-TWIST 6S and 6AS SL outlets | For use with AMP-TWIST 7AS SL outlets | For use with SL Series outlets |
Dimensions
Compatible Cable Diameter, maximum | 7 mm | 0.276 in |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Pouch |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Video
SL Tool Installation of F/UTP Cat6A
SL Tool Installation of F/UTP Cat6A
SL Tool Installation of S/FTP Cat7A
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
SL Tool Installation of F/UTP Cat6A
SL Tool Installation of F/UTP Cat6A
SL Tool Installation of S/FTP Cat7A
Warranty
Other Ways to Browse