MTC3975HD083
Custom G2 Series High Capacity Sector Frame, 8 ft x2.88 in OD face pipes, HD version with 2 tie-backs, includes three 96 in x2.88 OD antenna pipes
Specifications
Product Classification
Product Type | High capacity Tower sector frame |
General Specifications
Mounting | Angle 90°, 152.4 mm (6 in) | Straight or tapered legs up to 203.2 mm (8 in) OD |
Patent Number | Patent pending |
Pipe, quantity | 3 |
Sectors, quantity | 1 |
Tower Taper | Non-tapered | Tapered |
Dimensions
Height | 2438.4 mm | 96 in |
Face Width | 2.438 m | 8 ft |
Pipe Length | 2438.4 mm | 96 in |
Face Support Pipe Diameter | 73.152 mm | 2.88 in |
Mounting Diameter, maximum | 222.250 mm | 8.75 in |
Mounting Diameter, minimum | 38.1 mm | 1.5 in |
Pipe Outer Diameter | 73.152 mm | 2.88 in |
Stand-off Distance | 889 mm | 35 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact your local ANDREW representative |
Wind Rating Test Method | TIA/EIA-222-G |
Packaging and Weights
Included | Frame | Pipe mounts | Plain end pipes (3) | Stiff arms (2) | Tower attachment |
Packaging quantity | 1 |
Product Classification
Product Type | High capacity Tower sector frame |
General Specifications
Mounting | Angle 90°, 152.4 mm (6 in) | Straight or tapered legs up to 203.2 mm (8 in) OD |
Patent Number | Patent pending |
Pipe, quantity | 3 |
Sectors, quantity | 1 |
Tower Taper | Non-tapered | Tapered |
Dimensions
Height | 2438.4 mm | 96 in |
Face Width | 2.438 m | 8 ft |
Pipe Length | 2438.4 mm | 96 in |
Face Support Pipe Diameter | 73.152 mm | 2.88 in |
Mounting Diameter, maximum | 222.250 mm | 8.75 in |
Mounting Diameter, minimum | 38.1 mm | 1.5 in |
Pipe Outer Diameter | 73.152 mm | 2.88 in |
Stand-off Distance | 889 mm | 35 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact your local ANDREW representative |
Wind Rating Test Method | TIA/EIA-222-G |
Packaging and Weights
Included | Frame | Pipe mounts | Plain end pipes (3) | Stiff arms (2) | Tower attachment |
Packaging quantity | 1 |
Documentation & Downloads
Assembly Drawing
Engineering Report
Product Specification
Assembly Drawing
Engineering Report
Product Compliance Documentation
Product Specification
Other Ways to Browse