MTC9076M69M96
T-Arm Monopole Mount, Includes Ring Mount for 15"-50" OD Monopole, 6.5 ft face plus (9) 2-7/8" OD x 96” Antenna Pipes and Corner Tiebacks
Specifications
Product Classification
Product Type | Monopole T-frame kit |
General Specifications
Mounting | Monopole, 381–1270 mm (15–50 in) OD |
Pipe, quantity | 9 |
Sectors, quantity | 3 |
Dimensions
Height | 2438.400 mm | 96 in |
Face Width | 1.981 m | 6.5 ft |
Width | 2133.600 mm | 84 in |
Pipe Length | 2438.400 mm | 96 in |
Mounting Diameter, maximum | 1270 mm | 50 in |
Mounting Diameter, minimum | 381.000 mm | 15 in |
Pipe Outer Diameter | 73.025 mm | 2.875 in |
Stand-off Distance | 1010.412 mm | 39.78 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Wind Rating Test Method | TIA/EIA-222-G |
Packaging and Weights
Included | Pipe mounts | Plain end pipes | Ring mount | Stand-off arms |
Packaging quantity | 1 |
Weight, net | 574.702 kg | 1267 lb |
Product Classification
Product Type | Monopole T-frame kit |
General Specifications
Mounting | Monopole, 381–1270 mm (15–50 in) OD |
Pipe, quantity | 9 |
Sectors, quantity | 3 |
Dimensions
Height | 2438.400 mm | 96 in |
Face Width | 1.981 m | 6.5 ft |
Width | 2133.600 mm | 84 in |
Pipe Length | 2438.400 mm | 96 in |
Mounting Diameter, maximum | 1270 mm | 50 in |
Mounting Diameter, minimum | 381.000 mm | 15 in |
Pipe Outer Diameter | 73.025 mm | 2.875 in |
Stand-off Distance | 1010.412 mm | 39.78 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Wind Rating Test Method | TIA/EIA-222-G |
Packaging and Weights
Included | Pipe mounts | Plain end pipes | Ring mount | Stand-off arms |
Packaging quantity | 1 |
Weight, net | 574.702 kg | 1267 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse