SFG22HDX-11-B
Base Product: PIM-GUARD-MOUNTS
G22HDX Tower Sector Frame with extended face, 11 ft x 2.88 in OD face pipes. Base Kit Only. No antenna pipes.
Specifications
Product Classification
Product Type | High capacity Tower sector frame |
Product Brand | PIM-guard |
Product Series | G2 |
General Specifications
Mounting | Angle 60°, 203.2 mm (8 in) | Straight or tapered legs up to 203.2 mm (8 in) OD |
Pipe, quantity | 0 |
Sectors, quantity | 1 |
Tower Taper | Non-tapered | Tapered |
Dimensions
Face Width | 3.353 m | 11 ft |
Width | 3352.800 mm | 132 in |
Face Support Pipe Diameter | 73.025 mm | 2.875 in |
Mounting Diameter, maximum | 218.44 mm | 8.6 in |
Mounting Diameter, minimum | 38.1 mm | 1.5 in |
Pipe Outer Diameter | 73.025 mm | 2.875 in |
Stand-off Distance | 1066.800 mm | 42 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact your local ANDREW representative |
Packaging and Weights
Included | Frame | Stiff arms (2) | Tower attachment |
Packaging quantity | 1 |
Weight, net | 214.740 kg | 473.42 lb |
Product Classification
Product Type | High capacity Tower sector frame |
Product Brand | PIM-guard |
Product Series | G2 |
General Specifications
Mounting | Angle 60°, 203.2 mm (8 in) | Straight or tapered legs up to 203.2 mm (8 in) OD |
Pipe, quantity | 0 |
Sectors, quantity | 1 |
Tower Taper | Non-tapered | Tapered |
Dimensions
Face Width | 3.353 m | 11 ft |
Width | 3352.800 mm | 132 in |
Face Support Pipe Diameter | 73.025 mm | 2.875 in |
Mounting Diameter, maximum | 218.44 mm | 8.6 in |
Mounting Diameter, minimum | 38.1 mm | 1.5 in |
Pipe Outer Diameter | 73.025 mm | 2.875 in |
Stand-off Distance | 1066.800 mm | 42 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact your local ANDREW representative |
Packaging and Weights
Included | Frame | Stiff arms (2) | Tower attachment |
Packaging quantity | 1 |
Weight, net | 214.740 kg | 473.42 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse