TP-G312-72
Base Product: TRIPOD-MOUNTS
Universal Tripod Mount, 3-1/2 in OD x 72 in (88.9 mm OD x 1.8 m)
Specifications
Specifications
Product Classification
Product Type | Tripod mount |
General Specifications
Mounting | Non-penetrating | Surfaces |
Pipe, quantity | 1 |
Dimensions
Height | 1828.8 mm | 72 in |
Width | 1524 mm | 60 in |
Length | 1.524 m | 5 ft |
Pipe Length | 1828.8 mm | 72 in |
Pipe Outer Diameter | 88.9 mm | 3.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | 85 mph (BWS) at 100 ft AGL using Exposure C per UBC |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Mount, with or without pipe |
Packaging quantity | 1 |
Weight, net | 68 kg | 149.914 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Tripod mount |
General Specifications
Mounting | Non-penetrating | Surfaces |
Pipe, quantity | 1 |
Dimensions
Height | 1828.8 mm | 72 in |
Width | 1524 mm | 60 in |
Length | 1.524 m | 5 ft |
Pipe Length | 1828.8 mm | 72 in |
Pipe Outer Diameter | 88.9 mm | 3.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | 85 mph (BWS) at 100 ft AGL using Exposure C per UBC |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Mount, with or without pipe |
Packaging quantity | 1 |
Weight, net | 68 kg | 149.914 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse