Warning Icon
This product was discontinued on: December 31, 2011

For other alternatives, please contact us for more information.

0 Replacement products available

AWE-11412

WeatherShield® Enclosure for 1-1/4 in to 1/2 in connections
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Weatherproofing boot
Ordering Note CommScope® non-standard product

General Specifications

Application Provides additional moisture seal for cable connections
Applications per Kit One 1/2 in to 1-1/4 in connection
Color Black

Dimensions

Width 119.38 mm | 4.7 in
Length 248.92 mm | 9.8 in
Cable Diameter for Seal, maximum 39.37 mm | 1.55 in
Cable Diameter for Seal, minimum 16 mm | 0.63 in
Inner Diameter 68.58 mm | 2.7 in
Nominal Size 1-1/4 in | 1/2 in

Material Specifications

Material Type Engineered plastic

Environmental Specifications

UV Resistance Test Method 04AS00-03.-3.0 | IEC 60068-2-1, Test Condition B | IEC 60068-2-2, Test Condition B
Weather Resistance Test Method 04AS00-03.6.0 | MIL-STD-1344A, Method 1002

Packaging and Weights

Height, packed 229 mm | 9.016 in
Width, packed 203 mm | 7.992 in
Length, packed 25 mm | 0.984 in
Packaging quantity 1
Weight, gross 150 g | 0.331 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Weatherproofing boot
Ordering Note CommScope® non-standard product

General Specifications

Application Provides additional moisture seal for cable connections
Applications per Kit One 1/2 in to 1-1/4 in connection
Color Black

Dimensions

Width 119.38 mm | 4.7 in
Length 248.92 mm | 9.8 in
Cable Diameter for Seal, maximum 39.37 mm | 1.55 in
Cable Diameter for Seal, minimum 16 mm | 0.63 in
Inner Diameter 68.58 mm | 2.7 in
Nominal Size 1-1/4 in | 1/2 in

Material Specifications

Material Type Engineered plastic

Environmental Specifications

UV Resistance Test Method 04AS00-03.-3.0 | IEC 60068-2-1, Test Condition B | IEC 60068-2-2, Test Condition B
Weather Resistance Test Method 04AS00-03.6.0 | MIL-STD-1344A, Method 1002

Packaging and Weights

Height, packed 229 mm | 9.016 in
Width, packed 203 mm | 7.992 in
Length, packed 25 mm | 0.984 in
Packaging quantity 1
Weight, gross 150 g | 0.331 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category