Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

CK1834-000 | FAST-GGND-0078-CN01

  • Available in:
  • Asia
FAST Weatherproofing Gel Sealed Grounding Transition Boot, ground line on 7/8 inch Feeder
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Gel-sealed weatherproofing boots for sealing coaxial cable connection points providing an efficient moisture block
  • Wraparound design eliminates the need to disconnect the connectors before installation
  • No tape, no mastics or tools required for installation and removal
Specifications

Product Classification

Regional Availability Asia
Product Type Weatherproofing boot
Product Series FAST

General Specifications

Application Ground line on 7/8” Feeder
Color Black

Dimensions

Length 55 mm | 2.165 in
Cable Diameter for Seal, maximum 29 mm | 1.142 in
Cable Diameter for Seal, minimum 27 mm | 1.063 in
Inner Diameter 32 mm | 1.26 in

Material Specifications

Material Type Engineered plastic

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Weatherproofing Method IP68

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia
Product Type Weatherproofing boot
Product Series FAST

General Specifications

Application Ground line on 7/8” Feeder
Color Black

Dimensions

Length 55 mm | 2.165 in
Cable Diameter for Seal, maximum 29 mm | 1.142 in
Cable Diameter for Seal, minimum 27 mm | 1.063 in
Inner Diameter 32 mm | 1.26 in

Material Specifications

Material Type Engineered plastic

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Weatherproofing Method IP68

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category