Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RUCKUS R670 Indoor Access Point

High-Performance Wi-Fi 7 2x2:2 Indoor Access Point with 9.3 Gbps max rate and Embedded IoT

RUCKUS R670 Indoor Access Point Features

The R670 expands the reach of Wi-Fi 7 and addresses the needs of every day deployments, in guest rooms, classrooms, hotel rooms and lobby. It supports data intensive streaming like 4K/8K video transmissions, while latency voice and data with stringent quality-of-service requirements.
The RUCKUS R670 is a high-performance Wi-Fi 7, tri-band concurrent indoor AP that delivers 6 spatial streams (2x2:2 in 2.4GHz, 5GHz and 6GHz or 2x2:2 in 2.4GHz and 4x4:4 in 5GHz in dual band mode) It delivers industry-leading performance environments with a combined data rate of 9.34 Gbps.
Furthermore, a 5 Gbps Ethernet port eliminates wired backhaul for full use of available Wi-Fi capacity. Wireless requirements within enterprises are expanding beyond Wi-Fi. The R670 has one built-in IoT radio offering onboard BLE or Zigbee The R670 is a converged access point that allows customers to seamlessly integrate any new wireless technologies with the USB port.

Specifications for RUCKUS R670 Indoor Access Point

R670 | RUCKUS R670 Indoor Access Point [RUCKUS R670 - 0L5A0869]
Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Indoor access point
Product Brand RUCKUS®
Antenna Patterns, per band 4000+
Antenna Gain Up to 4 dBi
BeamFlex Yes
ChannelFly Yes
Concurrent Users 768
Controller Support RUCKUS One™ | RUCKUS SmartZone | RUCKUS Unleashed™
Ethernet Ports 1 x 1 / 2.5 / 5 GbE | 1 x 1 GbE
IoT Support IoT Onboard
Number of Radios Tri-Radio
PD-MRC Yes
PHY Rate at 2.4 GHz, maximum 689 Mb/s
PHY Rate at 5 GHz, maximum 5765 Mb/s
PHY Rate at 6 GHz, maximum 5765 Mb/s
Combined Max PHY Rate 9340 Mb/s
Radio Chains and Streams 2x2:2
Rx Sensitivity at 2.4 GHz -97 dBm
Rx Sensitivity at 5 GHz -100 dBm
Rx Sensitivity at 6 GHz -96 dBm
SmartMesh Yes
USB USB 2.0
Venue Type Education | Hospitality | Office/Retail | Public Venue
Venue Sub-Type Convention Floor | Lecture Hall | Transit Stations | Venue Common Spaces
Wi-Fi Bands Supported 2.4 GHz | 5 GHz | 6 GHz
Wi-Fi Generation Wi-Fi 7
Wi-Fi Interface Standard IEEE 802.11a/b/g/n/ac/ax/be
Operating Temperature 0 °C to +50 °C (+32 °F to +122 °F)

Product Downloads and Links

RUCKUS R670 Data Sheet

Related Resources

Product Selection Guide

RUCKUS Accessory Guide
RUCKUS Product Guide

Technical Publication

RUCKUS R670 Access Point Technical Documents
RUCKUS R670 AP Product Documentation and Software Download on RUCKUS support website

Warranty

CommScope Limited Product Warranty