Aurora Networks™ (ANS) e RUCKUS® Networks são agora Vistance™ Networks
Visite o novo site para ver todos os produtos e conteúdo
Aurora Networks™ (ANS) e RUCKUS® Networks são agora Vistance™ Networks
Visite o novo site para ver todos os produtos e conteúdo
Hardened connectivity refers to fiber-optic network components designed to withstand harsh environmental conditions. These components, including connectors and terminals, are built with protective materials that shield them from extreme temperatures, moisture, UV radiation, and physical stress.
Definition and Purpose: Hardened connectivity includes fiber-optic components built to endure harsh environmental conditions like extreme temperatures, moisture, and UV exposure, making them suitable for outdoor and industrial use.
Non-Hardened Connectivity: These are standard fiber components typically used in controlled indoor environments. They lack environmental protection and may need additional housing when used outdoors.
Design and Durability Differences: Hardened components are factory-sealed and ruggedized for direct deployment in challenging settings. Non-hardened components often require protective enclosures and more careful handling.
Installation and Maintenance: Hardened solutions support plug-and-play installation, reducing the need for splicing and simplifying maintenance. Non-hardened systems may involve more labor-intensive setup and upkeep.
Use Cases in Network Infrastructure: Hardened connectivity is ideal for FTTH and outside plant deployments where durability is essential. Non-hardened connectivity is more common in indoor networks like data centers and enterprise environments.
Non-hardened connectivity consists of standard fiber-optic components that are typically used in controlled environments, such as indoor data centers or protected enclosures. These components lack the additional protective features found in hardened solutions and may require extra precautions for outdoor deployment.
Hardened connectivity solutions are factory-sealed and environmentally protected, allowing them to be deployed in aerial, underground, and outdoor applications without additional housing. Non-hardened connectivity, on the other hand, often requires protective enclosures or specialized installation techniques to maintain performance in challenging conditions.
Hardened connectivity enables plug-and-play installation, reducing the need for fiber splicing and minimizing labor costs. These solutions simplify network expansion and maintenance by eliminating the need for re-entry into terminals. Non-hardened connectivity may involve more complex installation processes, including splicing and additional protective measures.
Hardened connectivity is widely used in fiber-to-the-home (FTTH) and outside plant (OSP) deployments, where reliability and durability are critical. Non-hardened connectivity is more common in indoor enterprise networks and data center environments, where environmental exposure is minimal.