E47265-000 | PED-CAP-R-4L-INT
- Available in:
- EMEA
PEDCAP Copper Closure, butt, unpressurized, heat shrink, 350 mm joint length, for up to 6 cables
Specifications
Features and Benefits
- One piece end cap with heat-shrinkable outlet for sealing onto the cables
- Provides an excellent environmental and mechanical seal for telephone splices in the distribution network
- Suitable for use as an overhead, underground or pedestal joint closure in both new construction and maintenance applications
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Unpressurized heat shrink closure |
Product Series | PEDCAP |
General Specifications
Application | For use with Polyethylene and metal jacketed cables |
Cable Capacity, maximum | 6 |
Cable Sealing Type | Hotmelt adhesive |
Closure Style | Single-ended |
Color | Black |
Mounting | Pedestal |
Splicing Capacity, maximum | 200 |
Dimensions
Length | 520 mm | 20.472 in |
Single Cable Diameter, maximum | 60 mm | 2.362 in |
Single Cable Diameter, minimum | 25 mm | 0.984 in |
Splice Bundle Diameter, maximum | 84 mm | 3.307 in |
Sheath Opening, nominal | 350 mm | 13.78 in |
Material Specifications
Material Type | Polyolefin |
Environmental Specifications
Environmental Space | Aerial | Buried |
Packaging and Weights
Included | Aluminum closing strip | Aluminum foil | Cleaning tissues | Desiccant | Tie wraps |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Product Type | Unpressurized heat shrink closure |
Product Series | PEDCAP |
General Specifications
Application | For use with Polyethylene and metal jacketed cables |
Cable Capacity, maximum | 6 |
Cable Sealing Type | Hotmelt adhesive |
Closure Style | Single-ended |
Color | Black |
Mounting | Pedestal |
Splicing Capacity, maximum | 200 |
Dimensions
Length | 520 mm | 20.472 in |
Single Cable Diameter, maximum | 60 mm | 2.362 in |
Single Cable Diameter, minimum | 25 mm | 0.984 in |
Splice Bundle Diameter, maximum | 84 mm | 3.307 in |
Sheath Opening, nominal | 350 mm | 13.78 in |
Material Specifications
Material Type | Polyolefin |
Environmental Specifications
Environmental Space | Aerial | Buried |
Packaging and Weights
Included | Aluminum closing strip | Aluminum foil | Cleaning tissues | Desiccant | Tie wraps |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse