Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

300100106278 | FD3-AE144J00JABP4P

Base Product: FDH3000-STANDARD-CABINET

  • Available in:
  • North America

FDH 3000 Small Fiber Distribution Pole Mount Cabinet, 144F, SC/APC, no splitters, dielectric loose tube, 100 ft, 48F

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability North America
Product Type Fiber distribution hub
Product Series FDH 3000

General Specifications

Access Front
Color Putty white
Mounting Pole

Dimensions

Enclosure Size Small

Material Specifications

Finish Powder coated
Material Type Aluminum

Environmental Specifications

Environmental Space Above ground

Packaging and Weights

Packaging quantity 1
Packaging Type Pallet

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant/Exempted

Product Classification

Regional Availability North America
Product Type Fiber distribution hub
Product Series FDH 3000

General Specifications

Access Front
Color Putty white
Mounting Pole

Dimensions

Enclosure Size Small

Material Specifications

Finish Powder coated
Material Type Aluminum

Environmental Specifications

Environmental Space Above ground

Packaging and Weights

Packaging quantity 1
Packaging Type Pallet

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant/Exempted