7851464-00 | ORD
ERA® O-RAN Digital Donor
Features and Benefits
- Single height ERA WCS card
- Use in WIN and CAN configurations
- ORAN 7.2a Split, version 6.0 compatible
- Compatible with Samsung vDU and uADPF
- 10 Gbps SFP+ interfaces
- 4G LTE and 5G NR FDD supported
- 5G NR TDD supported
- 2x2 MIMO support
- 320MHz Total BW
- All LTE/NR channel BW >= 5 MHz supported
- Supports all ERA RUs
- Supports C-band TDD, B13, Cell 850, AWS, and PCS FDD (other bands coming soon)
Specifications
Product Classification
Product Type | Card |
Product Brand | ERA® |
General Specifications
Device Type | Card |
General Alarm | Integrated into management system |
Input Connector Interface | LC | SFP+ |
Input Connector, quantity | 2 |
Management Interface | Integrated into management system |
Minimum Software Requirement | ERA V5.70.0 for TDD | ERA V5.80.0 for FDD |
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Dimensions
Height | 20 mm | 0.787 in |
Width | 145 mm | 5.709 in |
Depth | 300 mm | 11.811 in |
Packaging and Weights
Height, packed | 63 mm | 2.480 in |
Width, packed | 210 mm | 8.268 in |
Depth, packed | 362 mm | 14.252 in |
Weight, gross | 1 kg | 2.205 lb |
Weight, net | 0.6 kg | 1.323 lb |
Product Classification
Product Type | Card |
Product Brand | ERA® |
General Specifications
Device Type | Card |
General Alarm | Integrated into management system |
Input Connector Interface | LC | SFP+ |
Input Connector, quantity | 2 |
Management Interface | Integrated into management system |
Minimum Software Requirement | ERA V5.70.0 for TDD | ERA V5.80.0 for FDD |
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Dimensions
Height | 20 mm | 0.787 in |
Width | 145 mm | 5.709 in |
Depth | 300 mm | 11.811 in |
Packaging and Weights
Height, packed | 63 mm | 2.480 in |
Width, packed | 210 mm | 8.268 in |
Depth, packed | 362 mm | 14.252 in |
Weight, gross | 1 kg | 2.205 lb |
Weight, net | 0.6 kg | 1.323 lb |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse