VHLP1-15
Specifications
Product Classification
Product Type | Microwave antenna |
Product Brand | ValuLine® |
General Specifications
Antenna Type | VHLP - ValuLine® High Performance Low Profile Antenna, single-polarized |
Polarization | Single |
Side Struts, Included | 0 |
Side Struts, Optional | 0 |
Dimensions
Diameter, nominal | 0.3 m | 1 ft |
Electrical Specifications
Operating Frequency Band | 14.250 – 15.350 GHz |
Gain, Low Band | 31.6 dBi |
Gain, Mid Band | 32.1 dBi |
Gain, Top Band | 32.6 dBi |
Boresite Cross Polarization Discrimination (XPD) | 30 dB |
Front-to-Back Ratio | 54 dB |
Beamwidth, Horizontal | 4.3 ° |
Beamwidth, Vertical | 4.3 ° |
Return Loss | 17.7 dB |
VSWR | 1.3 |
Radiation Pattern Envelope Reference (RPE) | 7006A |
Electrical Compliance | Brazil Anatel Class 2 | ETSI 302 217 Class 2 |
Mechanical Specifications
Compatible Mounting Pipe Diameter | 50 mm–115 mm | 2.0 in–4.5 in |
Fine Azimuth Adjustment Range | ±15° |
Fine Elevation Adjustment Range | ±15° |
Wind Speed, operational | 200 km/h | 124.274 mph |
Wind Speed, survival | 250 km/h | 155.343 mph |
Wind Forces at Wind Velocity Survival Rating
Axial Force (FA) | 445 N | 100.04 lbf |
Side Force (FS) | 221 N | 49.683 lbf |
Twisting Moment (MT) | 166 N-m | 1469.224 in lb |
Zcg without Ice | 25 mm | 0.984 in |
Zcg with 1/2 in (12 mm) Radial Ice | 50 mm | 1.969 in |
Weight with 1/2 in (12 mm) Radial Ice | 13 kg | 28.66 lb |
Wind Forces at Wind Velocity Survival Rating Image
Click on image to enlarge. |
Packaging and Weights
Weight, net | 7 kg | 15.432 lb |
Product Classification
Product Type | Microwave antenna |
Product Brand | ValuLine® |
General Specifications
Antenna Type | VHLP - ValuLine® High Performance Low Profile Antenna, single-polarized |
Polarization | Single |
Side Struts, Included | 0 |
Side Struts, Optional | 0 |
Dimensions
Diameter, nominal | 0.3 m | 1 ft |
Electrical Specifications
Operating Frequency Band | 14.250 – 15.350 GHz |
Gain, Low Band | 31.6 dBi |
Gain, Mid Band | 32.1 dBi |
Gain, Top Band | 32.6 dBi |
Boresite Cross Polarization Discrimination (XPD) | 30 dB |
Front-to-Back Ratio | 54 dB |
Beamwidth, Horizontal | 4.3 ° |
Beamwidth, Vertical | 4.3 ° |
Return Loss | 17.7 dB |
VSWR | 1.3 |
Radiation Pattern Envelope Reference (RPE) | 7006A |
Electrical Compliance | Brazil Anatel Class 2 | ETSI 302 217 Class 2 |
Mechanical Specifications
Compatible Mounting Pipe Diameter | 50 mm–115 mm | 2.0 in–4.5 in |
Fine Azimuth Adjustment Range | ±15° |
Fine Elevation Adjustment Range | ±15° |
Wind Speed, operational | 200 km/h | 124.274 mph |
Wind Speed, survival | 250 km/h | 155.343 mph |
Wind Forces at Wind Velocity Survival Rating
Axial Force (FA) | 445 N | 100.04 lbf |
Side Force (FS) | 221 N | 49.683 lbf |
Twisting Moment (MT) | 166 N-m | 1469.224 in lb |
Zcg without Ice | 25 mm | 0.984 in |
Zcg with 1/2 in (12 mm) Radial Ice | 50 mm | 1.969 in |
Weight with 1/2 in (12 mm) Radial Ice | 13 kg | 28.66 lb |
Packaging and Weights
Weight, net | 7 kg | 15.432 lb |
Click on image to enlarge. |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse