VHLP4-18
Specifications
Product Classification
Product Type | Microwave antenna |
Product Brand | ValuLine® |
General Specifications
Antenna Type | VHLP - ValuLine® High Performance Low Profile Antenna, single-polarized |
Polarization | Single |
Side Struts, Included | 1 inboard |
Side Struts, Optional | 1 inboard |
Dimensions
Diameter, nominal | 1.2 m | 4 ft |
Electrical Specifications
Operating Frequency Band | 17.700 – 19.700 GHz |
Gain, Low Band | 44.2 dBi |
Gain, Mid Band | 44.7 dBi |
Gain, Top Band | 45.1 dBi |
Boresite Cross Polarization Discrimination (XPD) | 30 dB |
Front-to-Back Ratio | 72 dB |
Beamwidth, Horizontal | 0.9 ° |
Beamwidth, Vertical | 0.9 ° |
Return Loss | 17.7 dB |
VSWR | 1.3 |
Radiation Pattern Envelope Reference (RPE) | 7061A |
Electrical Compliance | Brazil Anatel Class 2 | Canada SRSP 317.8 Part A | ETSI 302 217 Class 3 | US FCC Part 101A |
Mechanical Specifications
Compatible Mounting Pipe Diameter | 115 mm | 4.5 in |
Fine Azimuth Adjustment Range | ±12° |
Fine Elevation Adjustment Range | ±15° |
Wind Speed, operational | 110 km/h | 68.351 mph |
Wind Speed, survival | 250 km/h | 155.343 mph |
Wind Forces at Wind Velocity Survival Rating
Axial Force (FA) | 3163 N | 711.071 lbf |
Side Force (FS) | 1567 N | 352.276 lbf |
Twisting Moment (MT) | 1570 N-m | 13895.671 in lb |
Zcg without Ice | 178 mm | 7.008 in |
Zcg with 1/2 in (12 mm) Radial Ice | 251 mm | 9.882 in |
Weight with 1/2 in (12 mm) Radial Ice | 115 kg | 253.531 lb |
Wind Forces at Wind Velocity Survival Rating Image
Click on image to enlarge. |
Packaging and Weights
Weight, net | 46 kg | 101.413 lb |
Product Classification
Product Type | Microwave antenna |
Product Brand | ValuLine® |
General Specifications
Antenna Type | VHLP - ValuLine® High Performance Low Profile Antenna, single-polarized |
Polarization | Single |
Side Struts, Included | 1 inboard |
Side Struts, Optional | 1 inboard |
Dimensions
Diameter, nominal | 1.2 m | 4 ft |
Electrical Specifications
Operating Frequency Band | 17.700 – 19.700 GHz |
Gain, Low Band | 44.2 dBi |
Gain, Mid Band | 44.7 dBi |
Gain, Top Band | 45.1 dBi |
Boresite Cross Polarization Discrimination (XPD) | 30 dB |
Front-to-Back Ratio | 72 dB |
Beamwidth, Horizontal | 0.9 ° |
Beamwidth, Vertical | 0.9 ° |
Return Loss | 17.7 dB |
VSWR | 1.3 |
Radiation Pattern Envelope Reference (RPE) | 7061A |
Electrical Compliance | Brazil Anatel Class 2 | Canada SRSP 317.8 Part A | ETSI 302 217 Class 3 | US FCC Part 101A |
Mechanical Specifications
Compatible Mounting Pipe Diameter | 115 mm | 4.5 in |
Fine Azimuth Adjustment Range | ±12° |
Fine Elevation Adjustment Range | ±15° |
Wind Speed, operational | 110 km/h | 68.351 mph |
Wind Speed, survival | 250 km/h | 155.343 mph |
Wind Forces at Wind Velocity Survival Rating
Axial Force (FA) | 3163 N | 711.071 lbf |
Side Force (FS) | 1567 N | 352.276 lbf |
Twisting Moment (MT) | 1570 N-m | 13895.671 in lb |
Zcg without Ice | 178 mm | 7.008 in |
Zcg with 1/2 in (12 mm) Radial Ice | 251 mm | 9.882 in |
Weight with 1/2 in (12 mm) Radial Ice | 115 kg | 253.531 lb |
Packaging and Weights
Weight, net | 46 kg | 101.413 lb |
Click on image to enlarge. |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse