Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MCG22RHDX-15M12120​

Base Product: PIM-GUARD-MOUNTS

G22RHDX Monopole Sector Frame with spine extension for RRU Mounting, 15 ft x 2.88 in OD face pipes. includes twelve 2.88 OD x 120 in antenna pipes

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
• Extended spine for MCG22 RHDX mounts that decrease PIM
from radio relocation
• Increased versatility and stability
• Updated frame provides higher loading
• More RRU mounting available, reducing need for additional
mounts
• Better load management
• Less structure stress
• Can be used in combination with APEX RRU mounts

Product Classification

Product Type High capacity monopole sector frame
Product Brand PIM-guard
Product Series G2

General Specifications

Mounting Monopole, 381–1270 mm (15–50 in) OD
Pipe, quantity 12
Sectors, quantity 3

Dimensions

Face Width 4.572 m | 15 ft
Platform Width 4572.000 mm | 180 in
Pipe Length 3048.000 mm | 120 in
Face Support Pipe Diameter 73.025 mm | 2.875 in
Mounting Diameter, maximum 1270 mm | 50 in
Mounting Diameter, minimum 381 mm | 15 in
Pipe Outer Diameter 73.025 mm | 2.875 in
Stand-off Distance 1066.800 mm | 42 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479
Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Mounting hardware | Plain end pipes (12) | Ring mounts (2) | Sector frames (3) | Stiff arm
Packaging quantity 1
Weight, net 1209.989 kg | 2667.57 lb

Product Classification

Product Type High capacity monopole sector frame
Product Brand PIM-guard
Product Series G2

General Specifications

Mounting Monopole, 381–1270 mm (15–50 in) OD
Pipe, quantity 12
Sectors, quantity 3

Dimensions

Face Width 4.572 m | 15 ft
Platform Width 4572.000 mm | 180 in
Pipe Length 3048.000 mm | 120 in
Face Support Pipe Diameter 73.025 mm | 2.875 in
Mounting Diameter, maximum 1270 mm | 50 in
Mounting Diameter, minimum 381 mm | 15 in
Pipe Outer Diameter 73.025 mm | 2.875 in
Stand-off Distance 1066.800 mm | 42 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479
Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Mounting hardware | Plain end pipes (12) | Ring mounts (2) | Sector frames (3) | Stiff arm
Packaging quantity 1
Weight, net 1209.989 kg | 2667.57 lb

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification