RR-FA2-A
Base Product: RRU-MOUNTS
Fast Access RRU Mount Kit for Back-to-Back (B2B) Mounting of (2) RRUs to Round, Straight or Tapered members. With interface plate
Features and Benefits
The RR-FA2-A is a fast access remote radio mount bracket.
It is designed to provide a secure and efficient mounting solution for remote radio head units.
The RR-FA2 mount bracket features a revolutionary key hole located on the clamp that allows the radio and mount bracket assembly to slide perfectly into the clamp keyhole and relieves the operator from equipment weight load.
The new EZ Install design allows the brackets to be mounted to the radio prior to installation on the tower, and painlessly installed onto the tower reducing the chance of damage.
Supports all typical RRH units from Ericsson, Nokia, Samsung, Huawei, Fujitsu
RR-FA2-A includes (2) univeral adpater plate "860677769-001" for Ericsson ERS radios such as 8843, 4449, 4890, 4490, 8863
It is designed to provide a secure and efficient mounting solution for remote radio head units.
The RR-FA2 mount bracket features a revolutionary key hole located on the clamp that allows the radio and mount bracket assembly to slide perfectly into the clamp keyhole and relieves the operator from equipment weight load.
The new EZ Install design allows the brackets to be mounted to the radio prior to installation on the tower, and painlessly installed onto the tower reducing the chance of damage.
Supports all typical RRH units from Ericsson, Nokia, Samsung, Huawei, Fujitsu
RR-FA2-A includes (2) univeral adpater plate "860677769-001" for Ericsson ERS radios such as 8843, 4449, 4890, 4490, 8863
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Remote radio head unit mount |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Mounting | Round and angle legs |
Radio Compatibility, Ericsson | (2) RRUS11/12/32, 2212, 4415, 4426, 4478 | 4415 | 4426 | 4435 | 4449 | 4455 | 4460 | 4467 | 4478 | 4480 | 4490 | 4890 | 8843 | 8863 | RRU32 |
Radio Compatibility Samsung | RF4402D-D1A | RF4437D | RF4439D | RF4440D | RF4442D | RFV01U-D1A | RFV01U-D2A | RT2201-46A | RT4401-48A | RT8808-77A |
Tower Taper | Non-tapered | Tapered |
Dimensions
Height | 416.56 mm | 16.4 in |
Length | 457.2 mm | 18 in |
Mounting Diameter 2, maximum | 152.400 mm | 6 in |
Mounting Diameter 2, minimum | 38.100 mm | 1.5 in |
Mounting Diameter, maximum | 142.24 mm | 5.6 in |
Mounting Diameter, minimum | 60.960 mm | 2.4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamps | Hardware |
Packaging quantity | 1 |
Weight, net | 16.329 kg | 36 lb |
Product Classification
Portfolio | CommScope® |
Product Type | Remote radio head unit mount |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Mounting | Round and angle legs |
Radio Compatibility, Ericsson | (2) RRUS11/12/32, 2212, 4415, 4426, 4478 | 4415 | 4426 | 4435 | 4449 | 4455 | 4460 | 4467 | 4478 | 4480 | 4490 | 4890 | 8843 | 8863 | RRU32 |
Radio Compatibility Samsung | RF4402D-D1A | RF4437D | RF4439D | RF4440D | RF4442D | RFV01U-D1A | RFV01U-D2A | RT2201-46A | RT4401-48A | RT8808-77A |
Tower Taper | Non-tapered | Tapered |
Dimensions
Height | 416.56 mm | 16.4 in |
Length | 457.2 mm | 18 in |
Mounting Diameter 2, maximum | 152.400 mm | 6 in |
Mounting Diameter 2, minimum | 38.100 mm | 1.5 in |
Mounting Diameter, maximum | 142.24 mm | 5.6 in |
Mounting Diameter, minimum | 60.960 mm | 2.4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamps | Hardware |
Packaging quantity | 1 |
Weight, net | 16.329 kg | 36 lb |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse