MLOC-4-F1BNHM-1M
Base Product: MLOC-4-F1BNHM
HELIAX® M-LOC Multiport cluster 4 ports SureFlex® cable assembly with Integrated Birdproofing Shell with interface type M-LOC latching male to 4.3-10 male,size 1/4", length 1 meters,
Specifications
Product Classification
Product Type | HELIAX® MLOC cluster, SureFlex® Premium, static PIM |
Product Brand | HELIAX® | SureFlex® |
Product Series | MLOC |
General Specifications
Attachment, Connector A | Factory attached |
Attachment, Connector B | Factory attached |
Body Style, Connector A | Straight |
Body Style, Connector B | Straight |
Interface, Connector A | M-LOC Male |
Interface, Connector B | 4.3-10 Male |
Specification Sheet Revision Level | A |
Dimensions
Length | 1 m | 3.281 ft |
Cable Length Unit | Meters |
Nominal Size | 1/4 in |
Electrical Specifications
3rd Order IMD Static | -119 dBm |
3rd Order IMD Static Test Method | Two +43 dBm carriers |
Return Loss/VSWR
Frequency Band | Gated VSWR | Gated Return Loss (dB) | Insertion Loss, typical (dB) |
1000–3000 MHz | 1.065 | 30.00 | 0.82 |
3000–4200 MHz | 1.106 | 26.00 | 0.98 |
4200–5000 MHz | 1.119 | 25.00 | 1.09 |
Mechanical Specifications
Minimum Bend Radius, multiple Bends | 25.4 mm | 1.000 in |
Minimum Bend Radius, Single Bend | 25.4 mm | 1.000 in |
Environmental Specifications
Installation temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Immersion Test Method | Meets IEC 60529:2001, IP68 in mated condition |
Product Classification
Product Type | HELIAX® MLOC cluster, SureFlex® Premium, static PIM |
Product Brand | HELIAX® | SureFlex® |
Product Series | MLOC |
General Specifications
Attachment, Connector A | Factory attached |
Attachment, Connector B | Factory attached |
Body Style, Connector A | Straight |
Body Style, Connector B | Straight |
Interface, Connector A | M-LOC Male |
Interface, Connector B | 4.3-10 Male |
Specification Sheet Revision Level | A |
Dimensions
Length | 1 m | 3.281 ft |
Cable Length Unit | Meters |
Nominal Size | 1/4 in |
Electrical Specifications
3rd Order IMD Static | -119 dBm |
3rd Order IMD Static Test Method | Two +43 dBm carriers |
Return Loss/VSWR
Frequency Band | Gated VSWR | Gated Return Loss (dB) | Insertion Loss, typical (dB) |
1000–3000 MHz | 1.065 | 30.00 | 0.82 |
3000–4200 MHz | 1.106 | 26.00 | 0.98 |
4200–5000 MHz | 1.119 | 25.00 | 1.09 |
Mechanical Specifications
Minimum Bend Radius, multiple Bends | 25.4 mm | 1.000 in |
Minimum Bend Radius, Single Bend | 25.4 mm | 1.000 in |
Environmental Specifications
Installation temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Immersion Test Method | Meets IEC 60529:2001, IP68 in mated condition |
Documentation & Downloads
Calculator
Installation Instruction
Product Specification
Warranty
Calculator
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse