Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RR-B2B-LP-LD

Base Product: RRU-MOUNTS

Low Profile Light Duty RRU Mount Kit for Back-to-Back Mounting of (2) RRUs to to Round Members 2-3/8" to 4-1/2" OD

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Portfolio CommScope®
Product Type Remote radio head unit mount
Ordering Note CommScope® non-standard product
Warranty One year

General Specifications

Mounting Pipe, 60.3–114.3 mm (2-3/8 in to 4-1/2 in) OD

Dimensions

Height 314.96 mm | 12.4 in
Length 533.4 mm | 21 in
Mounting Diameter, maximum 114.300 mm | 4.5 in
Mounting Diameter, minimum 60.96 mm | 2.4 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Clamps | Hardware
Packaging quantity 2
Weight, net 9.163 kg | 20.2 lb

Product Classification

Portfolio CommScope®
Product Type Remote radio head unit mount
Ordering Note CommScope® non-standard product
Warranty One year

General Specifications

Mounting Pipe, 60.3–114.3 mm (2-3/8 in to 4-1/2 in) OD

Dimensions

Height 314.96 mm | 12.4 in
Length 533.4 mm | 21 in
Mounting Diameter, maximum 114.300 mm | 4.5 in
Mounting Diameter, minimum 60.96 mm | 2.4 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Clamps | Hardware
Packaging quantity 2
Weight, net 9.163 kg | 20.2 lb

Product Specification

Product Specification