Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

EQP0404L-DSH

Base Product: HEAVY-DUTY-PLATFORMS

Equipment Platform Extension, 4 ft x 4 ft, with 1 Fixed Foot. EQP0404LHR-DSH Handrail sold separately.

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Equipment platform system

General Specifications

Legs, quantity 1

Dimensions

Height 457.200 mm | 18 in
Width 1219.2 mm | 48 in
Length 1219.2 mm | 48 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Frame | Grating | Hardware | Legs
Packaging quantity 1
Weight, net 159.6 kg | 351.857 lb

Product Classification

Product Type Equipment platform system

General Specifications

Legs, quantity 1

Dimensions

Height 457.200 mm | 18 in
Width 1219.2 mm | 48 in
Length 1219.2 mm | 48 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Frame | Grating | Hardware | Legs
Packaging quantity 1
Weight, net 159.6 kg | 351.857 lb

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification