Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MTC39768

Base Product: CUSTOM-PLATFORM-KITS

Equipment Platform, 8 ft x 8 ft, base with Ice Shield, Handrail, 2-Step Stairs, and four EQ-P-DF Weight Disbursement legs

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Equipment platform system

General Specifications

Legs, quantity 4

Dimensions

Height 3454.400 mm | 136 in
Width 2438.4 mm | 96 in
Length 2438.4 mm | 96 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Frame | Grating | Hardware | Ice shield | Legs | Rail | Steps
Packaging quantity 1
Weight, net 1120.6 kg | 2470.497 lb

Product Classification

Product Type Equipment platform system

General Specifications

Legs, quantity 4

Dimensions

Height 3454.400 mm | 136 in
Width 2438.4 mm | 96 in
Length 2438.4 mm | 96 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Frame | Grating | Hardware | Ice shield | Legs | Rail | Steps
Packaging quantity 1
Weight, net 1120.6 kg | 2470.497 lb

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification