Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

TFL-M3-14

Base Product: TOWER-FACE-MOUNTS

Tower Face Mount with dual 14 ft x 3-1/2 in OD face pipe supports, includes pipe

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Tower face mount

General Specifications

Mounting Angle 60°, 406.4 mm (16 in) | Angle 90°, 304.8 mm (12 in) | Straight or tapered legs up to 406.4 mm (16 in) OD
Pipe, quantity 1
Tower Taper Non-tapered | Tapered

Dimensions

Height 1600.2 mm | 63 in
Face Width 4.267 m | 14 ft
Width 4267.200 mm | 168 in
Length 304.8 mm | 12 in
Pipe Length 1600.2 mm | 63 in
Face Support Pipe Diameter 88.900 mm | 3.5 in
Mounting Diameter, maximum 406.4 mm | 16 in
Mounting Diameter, minimum 0 mm | 0 in
Pipe Outer Diameter 114.3 mm | 4.5 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating 120 mph (BWS) at 100 ft AGL
Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Crossover plates | Pipes | Saddle mounts
Packaging quantity 1
Weight, net 290.617 kg | 640.7 lb

Product Classification

Product Type Tower face mount

General Specifications

Mounting Angle 60°, 406.4 mm (16 in) | Angle 90°, 304.8 mm (12 in) | Straight or tapered legs up to 406.4 mm (16 in) OD
Pipe, quantity 1
Tower Taper Non-tapered | Tapered

Dimensions

Height 1600.2 mm | 63 in
Face Width 4.267 m | 14 ft
Width 4267.200 mm | 168 in
Length 304.8 mm | 12 in
Pipe Length 1600.2 mm | 63 in
Face Support Pipe Diameter 88.900 mm | 3.5 in
Mounting Diameter, maximum 406.4 mm | 16 in
Mounting Diameter, minimum 0 mm | 0 in
Pipe Outer Diameter 114.3 mm | 4.5 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating 120 mph (BWS) at 100 ft AGL
Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Crossover plates | Pipes | Saddle mounts
Packaging quantity 1
Weight, net 290.617 kg | 640.7 lb

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification