VZWSMART-MSK13 | UNIVERSAL CHANNEL CROSSOVER
UNIVERSAL CHANNEL CROSSOVER
Features and Benefits
Universal Channel Crossover Plate, connects up to 4-1/2” OD to 3-1/2” OD Pipe (Pipe not included)
Specifications
Product Classification
Product Type | Clamp plate |
Ordering Note | CommScope® non-standard product |
General Specifications
Mounting | Crossover plate |
Dimensions
Mounting Diameter 2, maximum | 88.900 mm | 3.5 in |
Mounting Diameter 2, minimum | 42.164 mm | 1.66 in |
Mounting Diameter, maximum | 114.300 mm | 4.5 in |
Mounting Diameter, minimum | 42.164 mm | 1.66 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamps | Hardware | Plates |
Packaging quantity | 1 |
Weight, net | 11.7 kg | 25.794 lb |
Product Classification
Product Type | Clamp plate |
Ordering Note | CommScope® non-standard product |
General Specifications
Mounting | Crossover plate |
Dimensions
Mounting Diameter 2, maximum | 88.900 mm | 3.5 in |
Mounting Diameter 2, minimum | 42.164 mm | 1.66 in |
Mounting Diameter, maximum | 114.300 mm | 4.5 in |
Mounting Diameter, minimum | 42.164 mm | 1.66 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamps | Hardware | Plates |
Packaging quantity | 1 |
Weight, net | 11.7 kg | 25.794 lb |
Documentation & Downloads
Assembly Drawing
Warranty
Assembly Drawing
Product Compliance Documentation
Warranty
Other Ways to Browse